Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide Operating Battery Range (-40V to -58V)
  • Single Additional +5V Supply
  • 30mA Short Loop Current Limit
  • Ring Relay Driver
  • Switch Hook and Ring Trip Detect
  • Low On-Hook Power Consumption
  • On-Hook Transmission
  • ITU-T Longitudinal Balance Performance
  • Loop Power Denial Function
  • Thermal Protection
  • Supports Tip, Ring or Balanced Ringing Schemes
  • Low Profile SO and QFN Surface Mount Packaging
  • Pb-free Available

Description

The HC5503PRC is a low cost SLIC optimized for large Telecom switches. It combines a flexible voltage feed architecture with the Intersil latch-free DI bonded wafer process, to provide a low component count, carrier class solution at very low cost. The re-configurable design permits simple, economical solutions for campus-wide call center and PBX applications. External components can be used in conjunction with the high battery voltage capability to meet the complex impedance and long loop drive requirements of Central Office switches, worldwide.

Applications

  • Central Office, PBX, Call Centers
  • Related Literature
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
HC5503PRCBObsoleteN/AIn StockContactSOICW24#Tube11.3mm15.4 x 7.5 x 0.00NoSolder Plate0 to +70°C
HC5503PRCB96ObsoleteN/AOut of StockContactSOICW24#Reel11.3mm15.4 x 7.5 x 0.00NoSolder Plate0 to +70°C
HC5503PRCBZObsoleteN/AOut of StockRoHS:EN
SOICW24#Tube31.3mm15.4 x 7.5 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
HC5503PRCBZ96ObsoleteN/AOut of StockRoHS:EN
SOICW24#Reel31.3mm15.4 x 7.5 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
HC5503PRCRObsoleteN/AOut of StockContactQFN32#Tube20.5mm7.0 x 7.0 x 1.00NoSolder Plate0 to +70°C
HC5503PRCR96ObsoleteN/AOut of StockContactQFN32#Reel20.5mm7.0 x 7.0 x 1.00NoSolder Plate0 to +70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?