Overview
Description
The Tsi352 PCI-to-PCI bridge evaluation board evaluates all the features of the Tsi352 PCI to PCI Bridge. The primary PCI interface of the Tsi352 is wired to a PCI finger connector. The secondary PCI interface is wired to four, 32-bit, 3.3 V PCI connectors.
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration and prototyping.
Features
-
Device: Tsi352 32 bit PCI-to-PCI transparent bridge
-
Primary PCI: 32 bit and 66 MHz
-
Secondary PCI: 32 bit and 66 MHz
-
Clocking Mode: Synchronized primary and secondary clocking
-
Signaling Standard: 3.3V PCI and 5V PCI
-
Supply Voltage: 3.3V
-
Package: 160 pin PQFP
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.