Skip to main content
Renesas Electronics Corporation

Overview

The AS-Interface Programmer provides support for implementing Renesas' AS-Interface ICs, including the ASI4U and SAP51/SAP5S. An easy-to-use graphical user interface allows control of the AS-Interface functionality; e.g., EEPROM programming, telegram-by-telegram debugging for AS-Interface networks, and configuration or reading of the digital parameter port and input/output ports. An actual AS-Interface network can also be controlled digitally via the graphical interface.

Features

  • EEPROM programming for IDT’s AS-Interface products: ASI4U, SAP5, A2 SI-Light*, and A2SI*
  • Integrated AS-Interface power generation
  • Static AS-Interface network evaluation and configuration
  • Control of the AS-Interface Programmer by the open serial protocol
  • Setup and test of AS-Interface modules

Products in the Design

Box Contents

  • ASI Programmer
  • USB Cable

Sample & Buy

ASI-PROG-KIT - Programmer Board (Top View)

ASIPROGRKITUSB

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:KT
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Pkg. Type:KIT
Carrier Type:Box

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Evaluation Board for ASI4U

ASI4UKIT Active
Evaluate AS‑Interface IC integration using an application‑focused reference design. Helps reduce development effort by demonstrating recommended circuits and PCB design practices.