Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 9 outputs LVCMOS PLL clock generator
  • 25-200 MHz output frequency range
  • Fully integrated PLL
  • 2.5 V and 3.3 V compatible
  • Compatible to various microprocessors such as PowerQuicc II
  • Supports networking, telecommunications and computer applications
  • Configurable outputs: divide-by-2, 4 and 8 of VCO frequency
  • LVPECL and LVCMOS compatible inputs
  • External feedback enables zero-delay configurations
  • Output enable/disable and static test mode (PLL enable/disable)
  • Low skew characteristics: maximum 150 ps output-to-output
  • Cycle-to-cycle jitter max. 22 ps RMS
  • 32-lead LQFP package
  • 32-lead Pb-free Package Available
  • Ambient Temperature Range -40°C to +85°C

Description

The MPC9351 is a 2.5 V and 3.3 V compatible, PLL based clock generator targeted for high performance clock distribution systems. With output frequencies of up to 200 MHz and a maximum output skew of 150 ps, the MPC9351 is an ideal solution for the most demanding clock tree designs. The device offers 9 low-skew clock outputs, each is configurable to support the clocking needs of the various high-performance microprocessors including the PowerQUICC II integrated communication microprocessor. The extended temperature range of the MPC9351 supports telecommunication and networking requirements.The device employs a fully differential PLL design to minimize cycle-to-cycle and long-term jitter.

Applied Filters: