Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 9 outputs LVCMOS PLL clock generator
  • 25-200 MHz output frequency range
  • Fully integrated PLL
  • 2.5 V and 3.3 V compatible
  • Compatible to various microprocessors such as PowerQuicc II
  • Supports networking, telecommunications and computer applications
  • Configurable outputs: divide-by-2, 4 and 8 of VCO frequency
  • LVPECL and LVCMOS compatible inputs
  • External feedback enables zero-delay configurations
  • Output enable/disable and static test mode (PLL enable/disable)
  • Low skew characteristics: maximum 150 ps output-to-output
  • Cycle-to-cycle jitter max. 22 ps RMS
  • 32-lead LQFP package
  • 32-lead Pb-free Package Available
  • Ambient Temperature Range -40°C to +85°C

Description

The MPC9351 is a 2.5 V and 3.3 V compatible, PLL based clock generator targeted for high performance clock distribution systems. With output frequencies of up to 200 MHz and a maximum output skew of 150 ps, the MPC9351 is an ideal solution for the most demanding clock tree designs. The device offers 9 low-skew clock outputs, each is configurable to support the clocking needs of the various high-performance microprocessors including the PowerQUICC II integrated communication microprocessor. The extended temperature range of the MPC9351 supports telecommunication and networking requirements.The device employs a fully differential PLL design to minimize cycle-to-cycle and long-term jitter.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
MPC9351ACObsoleteN/AOut of StockTQFP32#Tray30250#Yese3 Sn0 to 70°C
MPC9351ACR2ObsoleteN/AOut of StockTQFP32#Reel32000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?