Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The FCT388915T uses phase-lock loop technology to lock the frequency and phase of outputs to the input reference clock. It provides low skew clock distribution for high performance PCs and workstations. One of the outputs is fed back to the PLL at the FEEDBACK input resulting in essentially zero delay across the device. The PLL consists of the phase/ frequency detector, charge pump, loop filter and VCO. The VCO is designed for a 2Q operating frequency range of 40MHz to f2Q Max. The FCT388915T provides 8 outputs, the Q5 output is inverted from the Q outputs. The 2Q runs at twice the Q frequency and Q/2 runs at half the Q frequency. The FREQ_SEL control provides an additional ÷ 2 option in the output path. PLL _EN allows bypassing of the PLL, which is useful in static test modes. When PLL_EN is low, SYNC input may be used as a test clock. In this test mode, the input frequency is not limited to the specified range and the polarity of outputs is complementary to that in normal operation (PLL_EN = 1). The LOCK output attains logic HIGH when the PLL is in steady-state phase and frequency lock. When OE/RST is low, all the outputs are put in high impedance state and registers at Q, Q and Q/2 outputs are reset. The FCT388915T requires one external loop filter component as recommended in Figure 3.

Features

  • 0.5 MICRON CMOS Technology
  • Input frequency range: 10MHz – f2Q Max. spec
  • (FREQ_SEL = HIGH)
  • Max. output frequency: 150MHz
  • Pin and function compatible with FCT88915T, MC88915T
  • 5 non-inverting outputs, one inverting output, one 2x output,
  • one ÷2 output
  • all outputs are TTL-compatible
  • 3-State outputs
  • Duty cycle distortion < 500ps (max.)
  • 32/–16mA drive at CMOS output voltage levels
  • VCC = 3.3V ± 0.3V
  • Inputs can be driven by 3.3V or 5V components
  • Available in 28 pin PLCC and SSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 9 KB
1 item

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?