Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
LVCMOS Zero Delay Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYG28
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Input Freq (MHz)10 - 100
Output Freq Range (MHz)10 - 150
Qty. per Reel (#)1500
Qty. per Carrier (#)0
Package Area (mm²)54.1
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 5.3 x 1.73
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Core Voltage (V)3.3
Input TypeLVCMOS, LVTTL
Inputs (#)2
Length (mm)10.2
MOQ1500
Output Banks (#)4
Output SignalingLVCMOS, LVTTL
Output Skew (ps)250
Output TypeLVCMOS, LVTTL
Output Voltage (V)3.3
Outputs (#)8
Pkg. TypeSSOP
Product CategoryZero Delay Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.73
Width (mm)5.3

Description

The FCT388915T uses phase-lock loop technology to lock the frequency and phase of outputs to the input reference clock. It provides low skew clock distribution for high performance PCs and workstations. One of the outputs is fed back to the PLL at the FEEDBACK input resulting in essentially zero delay across the device. The PLL consists of the phase/ frequency detector, charge pump, loop filter and VCO. The VCO is designed for a 2Q operating frequency range of 40MHz to f2Q Max. The FCT388915T provides 8 outputs, the Q5 output is inverted from the Q outputs. The 2Q runs at twice the Q frequency and Q/2 runs at half the Q frequency. The FREQ_SEL control provides an additional ÷ 2 option in the output path. PLL _EN allows bypassing of the PLL, which is useful in static test modes. When PLL_EN is low, SYNC input may be used as a test clock. In this test mode, the input frequency is not limited to the specified range and the polarity of outputs is complementary to that in normal operation (PLL_EN = 1). The LOCK output attains logic HIGH when the PLL is in steady-state phase and frequency lock. When OE/RST is low, all the outputs are put in high impedance state and registers at Q, Q and Q/2 outputs are reset. The FCT388915T requires one external loop filter component as recommended in Figure 3.