Features
- 0.5 MICRON CMOS Technology
- Input frequency range: 10MHz – f2Q Max. spec
- (FREQ_SEL = HIGH)
- Max. output frequency: 150MHz
- Pin and function compatible with FCT88915T, MC88915T
- 5 non-inverting outputs, one inverting output, one 2x output,
- one ÷2 output
- all outputs are TTL-compatible
- 3-State outputs
- Duty cycle distortion < 500ps (max.)
- 32/–16mA drive at CMOS output voltage levels
- VCC = 3.3V ± 0.3V
- Inputs can be driven by 3.3V or 5V components
- Available in 28 pin PLCC and SSOP packages
Description
The FCT388915T uses phase-lock loop technology to lock the frequency and phase of outputs to the input reference clock. It provides low skew clock distribution for high performance PCs and workstations. One of the outputs is fed back to the PLL at the FEEDBACK input resulting in essentially zero delay across the device. The PLL consists of the phase/ frequency detector, charge pump, loop filter and VCO. The VCO is designed for a 2Q operating frequency range of 40MHz to f2Q Max. The FCT388915T provides 8 outputs, the Q5 output is inverted from the Q outputs. The 2Q runs at twice the Q frequency and Q/2 runs at half the Q frequency. The FREQ_SEL control provides an additional ÷ 2 option in the output path. PLL _EN allows bypassing of the PLL, which is useful in static test modes. When PLL_EN is low, SYNC input may be used as a test clock. In this test mode, the input frequency is not limited to the specified range and the polarity of outputs is complementary to that in normal operation (PLL_EN = 1). The LOCK output attains logic HIGH when the PLL is in steady-state phase and frequency lock. When OE/RST is low, all the outputs are put in high impedance state and registers at Q, Q and Q/2 outputs are reset. The FCT388915T requires one external loop filter component as recommended in Figure 3.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Input Freq (MHz) | Output Freq Range (MHz) | Qty. per Reel (#) | Qty. per Carrier (#) | Package Area (mm²) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74FCT388915TBJG | Obsolete | N/A | Out of Stock | PLCC | 28# | Tube | 3 | 70 | 70 | 0 | 38# | 132.3mm² | 1.27mm | 11.5 x 11.5 x 3.63 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TBPYG | Obsolete | N/A | In Stock | SSOP | 28# | Tube | 1 | 70 | 70 | 0 | 47# | 54.1mm² | 0.65mm | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TBPYG8 | Obsolete | N/A | Out of Stock | SSOP | 28# | Reel | 1 | 70 | 70 | 1500# | 0 | 54.1mm² | 0.65mm | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TCJG | Obsolete | N/A | Out of Stock | PLCC | 28# | Tube | 3 | 10 - 100 | 10 - 150 | 0 | 38# | 132.3mm² | 1.27mm | 11.5 x 11.5 x 3.63 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TCJG8 | Obsolete | N/A | Out of Stock | PLCC | 28# | Reel | 3 | 10 - 100 | 10 - 150 | 500# | 0 | 132.3mm² | 1.27mm | 11.5 x 11.5 x 3.63 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TCPYG | Obsolete | N/A | Out of Stock | SSOP | 28# | Tube | 1 | 10 - 100 | 10 - 150 | 0 | 47# | 54.1mm² | 0.65mm | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TCPYG8 | Obsolete | N/A | Out of Stock | SSOP | 28# | Reel | 1 | 10 - 100 | 10 - 150 | 1500# | 0 | 54.1mm² | 0.65mm | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TDJG | Obsolete | N/A | Out of Stock | PLCC | 28# | Tube | 3 | 10 - 133 | 10 - 133 | 0 | 38# | 132.3mm² | 1.27mm | 11.5 x 11.5 x 3.63 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TDJG8 | Obsolete | N/A | Out of Stock | PLCC | 28# | Reel | 3 | 10 - 133 | 10 - 133 | 500# | 0 | 132.3mm² | 1.27mm | 11.5 x 11.5 x 3.63 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TDPYG | Obsolete | N/A | In Stock | SSOP | 28# | Tube | 1 | 10 - 133 | 10 - 133 | 0 | 47# | 54.1mm² | 0.65mm | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TDPYG8 | Obsolete | N/A | Out of Stock | SSOP | 28# | Reel | 1 | 10 - 133 | 10 - 133 | 1500# | 0 | 54.1mm² | 0.65mm | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TEJG | Obsolete | N/A | Out of Stock | PLCC | 28# | Tube | 3 | 10 - 150 | 10 - 150 | 0 | 38# | 132.3mm² | 1.27mm | 11.5 x 11.5 x 3.63 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TEJG8 | Obsolete | N/A | Out of Stock | PLCC | 28# | Reel | 3 | 10 - 150 | 10 - 150 | 500# | 0 | 132.3mm² | 1.27mm | 11.5 x 11.5 x 3.63 | Yes | e3 Sn | 0 to 70°C |
| 74FCT388915TEPYG | Obsolete | N/A | Out of Stock | SSOP | 28# | Tube | 1 | 10 - 150 | 10 - 150 | 0 | 47# | 54.1mm² | 0.65mm | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
Filters
Applied Filters
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 120 KB 7WDXRDKU4E7E-5-57289 May 06, 2014
- Application NotePDF 160 KB 7WDXRDKU4E7E-5-57287 May 06, 2014
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 223 KB 7WDXRDKU4E7E-5-41816 Oct 07, 2006
- Product Change NoticePDF 18 KB 7WDXRDKU4E7E-5-41809 Sep 02, 2005
- Product Change NoticePDF 35 KB 7WDXRDKU4E7E-5-41742 Apr 29, 2005
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014View More (14)
Application Notes & White Papers (14)
- End Of Life NoticePDF 218 KB 7WDXRDKU4E7E-5-62868 Apr 26, 2018
- End Of Life NoticePDF 161 KB 7WDXRDKU4E7E-5-59976 Mar 07, 2016
- Product Change NoticePDF 95 KB 7WDXRDKU4E7E-5-59609 Oct 22, 2015
- Product Change NoticePDF 50 KB 7WDXRDKU4E7E-5-59245 Jul 21, 2015
- End Of Life NoticePDF 363 KB 7WDXRDKU4E7E-5-55609 Jun 14, 2013View More (24)
Product Notices (PCN, EOL, etc) (24)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.