The IDT570 is a high-performance Zero Delay Buffer (ZDB) which integrates IDT's proprietary analog/digital Phase Locked Loop (PLL) techniques. The A version is recommended for 5 V designs and the B version for 3.3 V designs. The chip is part of IDT's ClockBlocks™ family, and was designed as a performance upgrade to meet today's higher speed and lower voltage requirements. The zero delay feature means that the rising edge of the input clock aligns with the rising edges of both output clocks, giving the appearance of no delay through the device. There are two outputs on the chip, one being a low-skew divide by two of the other output. The device incorporates an all-chip power down/tri-state mode that stops the internal PLL and puts both outputs into a high impedance state. The IDT570 is ideal for synchronizing outputs in a large variety of systems, from personal computers to data communications to graphIDT/video. By allowing off-chip feedback paths, the device can eliminate the delay through other devices.

Features

  • Packaged in 8-pin SOIC
  • Available in Pb (lead) free package
  • Pin-for-pin replacement and upgrade to IDT570M
  • Functional equivalent to AV9170 (not a pin-for-pin replacement).
  • Low input to output skew of 300 ps max (>60 MHz outputs)
  • Low skew (100ps) outputs. One is ÷ 2 of other
  • Ability to choose between 14 different multipliers from 0.5X to 32X
  • Output clock frequency up to 168 MHz at 3.3 V
  • Can recover degraded input clock duty cycle
  • Output clock duty cycle of 45/55
  • Power-down and Tri-State mode
  • Passes spread spectrum clock modulation
  • Full CMOS clock swings with 25 mA drive capability at TLL levels
  • Advanced, low power CMOS process
  • IDT570B has an operating voltage of 3.3 V
  • IDT570A has an operating voltage of 5.0V
  • Industrial temperature version available

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active SOIC 8 I Yes Tube
Availability
570BILFT
Active SOIC 8 I Yes Reel
Availability
Active SOIC 8 C Yes Tube
Availability
Active SOIC 8 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
570 Datasheet Datasheet PDF 304 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
System Applications and Design Guidelines with IDT’s Zero-Delay Buffers Application Note PDF 294 KB
PCNs & PDNs
PDN# : CQ-18-03 Product Discontinuance Notice Product Discontinuation Notice PDF 218 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : A1403-03 Gold wire to Copper wire Product Change Notice PDF 42 KB
PDN# : U-13-05R2 PRODUCT DISCONTINUANCE NOTICE (REVISED) Product Discontinuation Notice PDF 161 KB
PCN# : A1309-01 Changed of Traceability Mark Format Product Change Notice PDF 439 KB
PCN# : A1305-01 Gold Wire to Copper Wire Product Change Notice PDF 148 KB
PDN# : U-13-05R1 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 161 KB
PDN# : U-13-05 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 159 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PCN# : A1208-01R1 Gold to Copper Wire Product Change Notice PDF 254 KB
PCN# A-0607-06 MMT Thailand as Alternate Assembly Facility for PLCC, SOIC 150mil/300mil Product Change Notice PDF 223 KB
Downloads
570 3.3V IBIS Model Model - IBIS ZIP 6 KB
570 5V IBIS Model Model - IBIS ZIP 3 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB