Features
- 19 - 0.7V Low-power HCSL-compatible differential output pairs
- Only series resistors are required for output termination
- Phase jitter: PCIe Gen 3 < 1ps rms
- Phase jitter: PCIe Gen 2 < 3.1ps rms
- Phase jitter: PCIe Gen 1 < 86ps peak-to-peak
- Phase jitter: QPI/UPI 9.6GT/s < 0.2ps RMS phase jitter: SAS < 1.3ps RMS supports zero delay buffer mode and fanout mode
- Bandwidth programming available
- 9 selectable SMBus addresses
- 90MHz to 147MHz operation in PLL mode
- 33MHz to 150MHz operation in Bypass mode
Description
The 9ZXL1930 is a low-power version of the 9ZX21901 19-output DB1900Z-compliant buffer. It has 19 low-power HCSL-compatible outputs and meets all the performance requirements of the Intel DB1900Z specification while reducing power consumption by more than 50% from the original 9ZX21901. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses fixed external feedback to maintain low drift for demanding QPI/UPI applications.
Parameters
| Attributes | Value |
|---|---|
| Chipset Manufacturer | Intel |
| Clock Spec. | DB1900Z v1.6 Derivative |
| Diff. Outputs | 19 |
| Diff. Output Signaling | LP-HCSL |
| Output Enable (OE) Pins | 0 |
| Output Freq Range (MHz) | 33 - 150 |
| Diff. Inputs | 1 |
| Diff. Input Signaling | HCSL |
| Accepts Spread Spec Input | Yes |
| Power Consumption Typ (mW) | 614 |
| Advanced Features | Multiple SMBus addresses, HW PLL mode control |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI |
| Package Area (mm²) | 100 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 10.0 x 10.0 x 1.0 | 72 | 0.5 |
Applications
Buffer for Romley, Grantley, and Purley Servers
Applied Filters:
Loading