Skip to main content
Renesas Electronics Corporation

Features

  • LP-HCSL outputs; eliminate 38 resistors, save 65mm² of area
  • PCIe Gen 1–5 compliance
  • SMBus OE bits; software control of each output
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Selectable PLL BW; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of PLL bandwidth and bypass; change mode without power cycle
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • 10mm x 10mm 72-VFQFPN package; small board footprint

Description

The 9ZXL1930D is a second-generation, enhanced-performance DB1900Z-derivative differential buffer. The part is a pin-compatible upgrade to the 9ZXL1930B while offering a much-improved phase jitter performance. A fixed external feedback maintains low drift for critical QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs19
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)712
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: