Skip to main content
Renesas Electronics Corporation
Alternative(s) Available

Features

  • 19 - 0.7V Low-power HCSL-compatible differential output pairs
  • Only series resistors are required for output termination
  • Phase jitter: PCIe Gen 3 < 1ps rms
  • Phase jitter: PCIe Gen 2 < 3.1ps rms
  • Phase jitter: PCIe Gen 1 < 86ps peak-to-peak
  • Phase jitter: QPI/UPI 9.6GT/s < 0.2ps RMS phase jitter: SAS < 1.3ps RMS supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 9 selectable SMBus addresses
  • 90MHz to 147MHz operation in PLL mode
  • 33MHz to 150MHz operation in Bypass mode

Description

The 9ZXL1930 is a low-power version of the 9ZX21901 19-output DB1900Z-compliant buffer. It has 19 low-power HCSL-compatible outputs and meets all the performance requirements of the Intel DB1900Z specification while reducing power consumption by more than 50% from the original 9ZX21901. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses fixed external feedback to maintain low drift for demanding QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs19
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)33 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)614
Supply Voltage (V)1.05 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors38
Package Area (mm²)100
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applications

  • Buffer for Romley, Grantley, and Purley Servers

Applied Filters: