Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 20-pin TSSOP/VFQFPN packages; small board footprint
  • Spread-spectrum capable; reduces EMI
  • Outputs can be terminated to LVDS; can drive a wider variety of devices
  • Power down pin; greater system power management
  • OE control pin; greater system power management
  • Spread% and frequency pin selection; no software required to configure device
  • Industrial temperature range available; supports demanding embedded applications
  • Cycle-to-cycle jitter <100 ps
  • Output-to-output skew <50 ps
  • PCIe Gen2 phase jitter <3.0ps RMS
  • PCIe Gen3 phase jitter <1.0ps RMS

Description

The 5V41236 is a PCIe Gen2/3 compliant spread-spectrum-capable clock generator. The device has 4 differential HCSL outputs and can be used in communication or embedded systems to substantially reduce electro-magnetic interference (EMI). The spread amount and output frequency are selectable via select pins.

Parameters

AttributesValue
Diff. Outputs4
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)4
Output TypeHCSL
Output Freq Range (MHz)100 - 100, 200 - 200
Input Freq (MHz)25 - 25
Inputs (#)1
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65

Applied Filters: