Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • 20-pin TSSOP/VFQFPN packages; small board footprint
  • Spread-spectrum capable; reduces EMI
  • Outputs can be terminated to LVDS; can drive a wider variety of devices
  • Power down pin; greater system power management
  • OE control pin; greater system power management
  • Spread% and frequency pin selection; no software required to configure device
  • Industrial temperature range available; supports demanding embedded applications
  • Cycle-to-cycle jitter <100 ps
  • Output-to-output skew <50 ps
  • PCIe Gen2 phase jitter <3.0ps RMS
  • PCIe Gen3 phase jitter <1.0ps RMS

Description

The 5V41236 is a PCIe Gen2/3 compliant spread-spectrum-capable clock generator. The device has 4 differential HCSL outputs and can be used in communication or embedded systems to substantially reduce electro-magnetic interference (EMI). The spread amount and output frequency are selectable via select pins.

Parameters

AttributesValue
Diff. Outputs4
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)4
Output TypeHCSL
Output Freq Range (MHz)100 - 100, 200 - 200
Input Freq (MHz)25 - 25
Inputs (#)1
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5V41236PGGActiveAvailableIn StockTSSOP1ku | $1.8520#Tube1074#28.6mm²0.65mm6.5 x 4.4 x 1.0Yese3 Sn0 to 70°CTAIWANSINGAPORE
5V41236PGG8ActiveN/AOut of StockTSSOP1ku | $1.8520#Reel13000#028.6mm²0.65mm6.5 x 4.4 x 1.0Yese3 Sn0 to 70°CTAIWANSINGAPORE
5V41236PGGIActiveAvailableIn StockTSSOP1ku | $1.9620#Tube1074#28.6mm²0.65mm6.5 x 4.4 x 1.0Yese3 Sn-40 to 85°CTAIWANSINGAPORE
5V41236PGGI8ActiveN/AOut of StockTSSOP1ku | $1.9620#Reel13000#028.6mm²0.65mm6.5 x 4.4 x 1.0Yese3 Sn-40 to 85°CTAIWANSINGAPORE
5V41236NLGObsoleteN/AOut of StockVFQFPN20#Tray10490#16mm²0.5mm4.0 x 4.0 x 1.0Yese3 Sn0 to 70°C
5V41236NLG8ObsoleteN/AOut of StockVFQFPN20#Reel12500#016mm²0.5mm4.0 x 4.0 x 1.0Yese3 Sn0 to 70°C
5V41236NLGIObsoleteN/AOut of StockVFQFPN20#Tray10490#16mm²0.5mm4.0 x 4.0 x 1.0Yese3 Sn-40 to 85°C
5V41236NLGI8ObsoleteN/AOut of StockVFQFPN20#Reel12500#016mm²0.5mm4.0 x 4.0 x 1.0Yese3 Sn-40 to 85°C

Support Communities

  1. Requesting Datasheet of Clock Generator

    Dear Renesas Team, I am not found the datasheet of the below clock generator. P/N :  IDT5V41236PGG  Kindly, share the datasheet as soon as possible. Regards, Sandhiya

    Aug 8, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?