The ISL59960 is a single-channel adaptive equalizer for 960H (WD1) or 720H (D1) composite video designed to automatically compensate for long runs of CAT 5/CAT 6 or RG-59 cable, producing high quality video output with no user interaction. The ISL59960 equalizes up to 4000 feet (1200 meters) of CAT 5/CAT 6 cable. 960MegaQ™ compensates for high frequency cable losses of up to 70dB at 9MHz, as well as source amplitude variations up to ±3dB. The ISL59960 operates from a single +5V supply. Inputs are AC-coupled and internally DC-restored. The output can drive 2VP-P into two source-terminated 75Ω loads (AC-coupled or DC-coupled).

Features

  • Equalizes both 960H and 720H video
  • Equalizes up to 4000 feet of Cat 5/Cat 6 and up to 5000 feet (1500m) of RG-59
  • Fully automatic, stand-alone operation - no user adjustment required
  • 13MHz -3dB bandwidth
  • ±8kV ESD protection on all inputs
  • Automatic cable type compensation
  • Compatible with color or monochrome, 960H, NTSC or PAL signals
  • Automatic polarity detection and inversion
  • Compensates for ±3dB source variation (in addition to cable losses)
  • Optional serial interface adds additional functionality
  • Works with single-ended or differential inputs
  • Output drives up to two 150Ω video loads

Applications

  • Surveillance video
  • Video distribution

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active QFN Tube 75
Availability
Active QFN Reel 1000
Availability
Active QFN Reel 250
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL59960 Datasheet Datasheet PDF 1.07 MB
User Guides & Manuals
ISL59605-Catx-EVZ User Guide Manual PDF 564 KB
Application Notes & White Papers
AN1695: Basics of Video: from Simple Analog to HDTV Application Note PDF 644 KB
AN1099: A Simple Circuit Removes Sync Application Note PDF 311 KB
AN9738: Video Module Interface (VMI) for ICs Application Note PDF 320 KB
AN9759: Signal Processing Blocks - A Tutorial Application Note PDF 1002 KB
AN9764: PALplus Overview Application Note PDF 250 KB
AN9644: Composite Video Separation Techniques Application Note PDF 2.79 MB
AN9741: Basic DACs for Electronic Engineers Application Note PDF 410 KB
PCNs & PDNs
PCN13025 - Alternate Bond Wire Material and Manufacturing Facilities for Assembly of the Listed Intersil DFN/QFN Packaged Products - Advanced Semiconductor Engineering (ASECL) - Chung-Li , Taiwan and STATS ChipPAC (SCM) - Kuala Lumpur, Mal Product Change Notice PDF 106 KB
PCN13009 - Alternate Bond Wire Material and Manufacturing Facilities for Assembly of the Listed Intersil DFN/QFN Packaged Products - Advanced Semiconductor Engineering (ASECL) - Chung-Li (ASECL), Taiwan and STATS ChipPAC (SCM) - Kuala Lump Product Change Notice PDF 173 KB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB