Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage   ±2 mV (TYP.)
  • Input Bias Current    30 pA (TYP.)
  • Slew Rate        13V/μs (TYP.)
  • Unity Gain Frequency   3 MHz (TYP.)
  • Input Referred Noise Voltage Density 17 nV/Hz (TYP.) (f = 1 kHz)
  • Built-In Phase Compensation Circuit
  • Built-In Output Short Circuit Protection
  • Standard Quad Op-Amp terminal connection (pin compatible)

Description

The μPC824 and 4074 are low noise versions operational amplifier of μPC804 and 4084 series with the general-purpose J-FET input. Compared with the μPC804 and 4084 series, various characteristics such as input referred noise, input offset voltage and input bias current have been improved. It is therefore ideal for application circuits such as preamplifiers and active filters for measurement, audio and measurement where low noise, high input impedance and high-speed characteristics are important. Depending on the operating ambient temperature, μPC824 is suitable for communication application while μPC4074 is suitable for general-purpose usage. Along with this series of lineup, the dual type op-amp μPC822 and 4072 with same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +85
Bandwidth (MHz)3
Offset Voltage (Max) (mV)10
IBIAS (nA)0.03
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)5 - 16
IS per Amp (mA)8
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)13
VS (Min) (V)5
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))10
Supply Current Icc/Idd (Max) (mA)8
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.8140.65
SOP140.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
UPC824G2-APActiveN/A2030 MarOut of StockSOP
UPC824G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.958Embossed TapeTHAILANDJAPAN