Features
- Low noise: en = 25 nV/√Hz (TYP.)
- Very low input bias and offset currents
- Output short circuit protection
- High input impedance...J-FET Input stage
- Internal frequency compensation
- High slew rate...13 V/µs (TYP.)
Description
The µPC4082 is a dual operational amplifier incorporating well matched ion implant P-channel J-FET on the same chip with standard bipolar transistors. The key features of this op amp is very low input bias current and high slew rate for ten times faster than conventional general purpose op amps. By these features the µPC4082 is excellent choice for wide variety of applications including integrator, active filter, pulse amp etc.
Parameters
Attributes | Value |
---|---|
Channels (#) | 2 |
Temp. Range (°C) | -20 to +80, -20 to +80°C |
Bandwidth (MHz) | 3 |
Offset Voltage (Max) (mV) | 3 |
IBIAS (nA) | 0.03 |
CMRR (dB) | 76 |
Rail-to-Rail Input | No |
Rail-to-Rail Output | No |
Common Mode Input Voltage Range (V) | 5 - 16 |
IS per Amp (mA) | 4 |
Single Supply Voltage Range (V) | 5 - 16 |
Slew Rate (V/µs) | 13 |
VS (Min) (V) | 5 |
VS (Max) (V) | 16 |
Topology [Rail 1] | - |
Enable | - |
Input Offset Voltage Vio (Max) (mV (±)) | 3 |
Supply Current Icc/Idd (Max) (mA) | 5.6 |
Qualification Level | Standard |
Simulation Model Available | SPICE |
Applied Filters:
Loading