Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±0.5 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Input Bias Current: 60 nA (TYP.)
  • Slew Rate: 1.0 V/µs (TYP.)
  • Input Equivalent Noise Voltage (RIAA): 1.0 µVr.m.s. (TYP.)
  • Built-In Phase Compensation Circuit
  • Built-In Output Short Circuit Protection
  • Standard Dual Op-Amp terminal connection (pin compatible)

Description

The μPC258 and 4558 are dual operational amplifier with a built-in phase compensation circuit, feature High-Speed, wide band and low noise. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC258 is suitable for communication application while µPC4558 is suitable for general-purpose usage. In addition, special arrangement products with sorted DC items are available. Along with this series of lineup, the quad type op-amp µPC458 and 4741 with same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85
Bandwidth (MHz)3.5
Offset Voltage (Max) (mV)6
IBIAS (nA)60
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)4 - 16
Single Supply Voltage Range (V)4 - 16
Slew Rate (V/µs)1
VS (Min) (V)4
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))6
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.880.65

Applied Filters: