The ISL28533, ISL28534, ISL28535, ISL28633, ISL28634 and ISL28635 are 5V zero-drift rail-to-rail input/output Programmable Gain Instrumentation Amplifiers (PGIA). These instrumentation amplifiers feature low offset, low noise, low gain error and high CMRR. They are ideal for high precision applications over the wide industrial temperature range. These instrumentation amplifiers are designed with a unique 2-bit, 3-state logic interface that allows up to 9 selectable gain settings. The ISL2853x single-ended output includes an additional uncommitted zero-drift amplifier, useful to buffer the REF input or used as a precision amplifier. The ISL2863x differential output amplifier includes a reference pin to set the common-mode output voltage to interface with differential input ADCs.

Features

  • Ultra high precision front-end amplifier
  • Zero-drift instrumentation amplifier
  • Pin selectable 9 gain settings: G = 1 to 1,000
  • Rail-to-rail input/output
  • Single-ended output (ISL28533, ISL28534, ISL28535)
  • Differential output (ISL28633, ISL28634, ISL28635)
  • RFI filtered inputs improve EMI rejection
  • Single supply: 2.5V to 5.5V
  • Dual supply: ±1.25V to ±2.75V
  • Low input offset: 5μV, Maximum
  • Low input offset drift: 50nV/°C, Maximum
  • High CMRR: 138dB, G = 100
  • Low gain error: <0.4%, All Gains, Maximum
  • Gain bandwidth: 2.3MHz
  • Input voltage noise (0.1Hz to 10Hz): 0.4μVP-P
  • Operating temperature range: -40°C to +125°C

Applications

  • Pressure and strain gauge transducers
  • Weight scales
  • Flow sensors
  • Biometric: ECG/blood glucose
  • Temperature sensors
  • Test and measurement
  • Data acquisition systems
  • Low ohmic current sense

Product Options

Orderable Part ID Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active TSSOP Tube 960
Availability
Active TSSOP Reel 2500
Availability
Active TSSOP Reel 250
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL28533, ISL28534, ISL28535, ISL28633, ISL28634, ISL28635 Datasheet Datasheet PDF 2.21 MB
User Guides & Manuals
ISL2853xEV2Z, ISL2863xEV2Z User Guide Manual PDF 541 KB
Application Notes & White Papers
R13AN0007: Deriving the VCM versus VOUT Plot for the ISL2853x Instrumentation Amplifier Application Note PDF 248 KB
R13AN0005: Cascading Instrumentation Amplifiers for High Gain at High Bandwidth Application Note PDF 185 KB
R13AN0006: How to Bias the ISL2853x and ISL2863x High-Precision Instrumentation Amplifiers Application Note PDF 284 KB
R13AN0004: ISL2853x and ISL2863x High-Precision Instrumentation Amplifiers Application Note PDF 324 KB
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
Downloads
ISL28535EV2Z Design Files Design File ZIP 4.34 MB
Other
TB514: Operational Amplifier Basics Other PDF 519 KB
General-purpose operational amplifiers and comparators Pamphlet Flyer PDF 1.11 MB

Boards & Kits

Part Number Title Type Company
ISL28533EV2Z 5V, Rail-Rail I/O, Zero-Drift, Programmable Gain Instrumentation Amplifiers Evaluation Board Evaluation Renesas
ISL28534EV2Z 5V, Rail-Rail I/O, Zero-Drift, Programmable Gain Instrumentation Amplifiers Evaluation Board Evaluation Renesas
ISL28535EV2Z 5V, Rail-Rail I/O, Zero-Drift, Programmable Gain Instrumentation Amplifiers Evaluation Board Evaluation Renesas
ISL28633EV2Z 5V, Rail-Rail I/O, Zero-Drift, Programmable Gain In Amp Evaluation Board Evaluation Renesas
ISL28634EV2Z 5V, Rail-Rail I/O, Zero-Drift, Programmable Gain In Amp Evaluation Board Evaluation Renesas
ISL28635EV2Z 5V, Rail-Rail I/O, Zero-Drift, Programmable Gain In Amp Evaluation Board Evaluation Renesas