Skip to main content

Features

  • IT (RMS): 20A
  • VDRM: 1500V
  • IFGTI, IRGTI, IRGT III: 50mA
  • Viso: 2000V
  • Insulated type
  • Planar passivation type

Description

The BCR20RM-30LA 1500V, 20A Triac for medium power use offers a 3V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for motor control and heater control applications.

Applications

  • Motor control
  • Heater control

Applied Filters: