Overview

Description

This solution provides advanced technology for robotic applications, which brings artificial intelligence (AI) capabilities to robotics endpoints, such as industrial robotics and robotic communications.

System Benefits:

  • High integration MPU with an interface IC, timing, power, and audio solutions
  • The RZ/A2M MPU features an Arm® Cortex®-A9 CPU and is designed for e-AI based imaging that requires high-speed image processing. It features a unique hybrid approach to image recognition and machine vision by combining proprietary DRP technology for fast pre-processing of image data and feature extraction

Comparison

Applications