Overview
Description
The ISL70517SEHEV1Z evaluation board is designed to assess the performance of the ISL70517SEH radiation hardened, differential input, single-ended output, precision instrumentation amplifier (in-amp).
The ISL70517 is a high-performance rad hard in-amp built on Renesas' PR40 process. With separate supply rails for the input and output stages and gain ranging from 0.1 to 10,000, the ISL70517SEH is ideal for a wide variety of applications. The gain accuracy is limited only by the matching of the gain resistors, and the output is capable of driving rail-to-rail.
Features
- Separate input and output supplies allow signals riding on a high common-mode voltage to be level shifted to a low-voltage device.
- Banana jack connectors for simple power supply connections.
- Multiple connectors to easily access VIN and VOUT
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.