概要
説明
The ISL70517SEHEV1Z evaluation board is designed to assess the performance of the ISL70517SEH radiation hardened, differential input, single-ended output, precision instrumentation amplifier (in-amp).
The ISL70517 is a high-performance rad hard in-amp built on Renesas' PR40 process. With separate supply rails for the input and output stages and gain ranging from 0.1 to 10,000, the ISL70517SEH is ideal for a wide variety of applications. The gain accuracy is limited only by the matching of the gain resistors, and the output is capable of driving rail-to-rail.
特長
- Separate input and output supplies allow signals riding on a high common-mode voltage to be level shifted to a low-voltage device.
- Banana jack connectors for simple power supply connections.
- Multiple connectors to easily access VIN and VOUT
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL70517SEHEV1Z | Active | Out of Stock | Available | Yes |