The µPC1093 are adjustable precision shunt regulators with guaranteed thermal stability. The output voltage can be set to any value between reference voltage (2. 495 V) and 36 V by two external resistors. These ICs can apply to error amplifier of switching regulators.

Features

  • High Accuracy: VREF = 2.495 V ± 2 %
  • Low Temperature Coefficient: ∆VREF/∆T ≤ 100 ppm/°C
  • Adjustable Output Voltage by two External Resistors: VREF ≤ VO ≤ 36 V
  • Low Dynamic Impedance: | ZKA | = 0.1 ΩTYP.

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
Active MM
Availability
Active MM
Availability
Active MM
Availability
Active MM
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
UPC1093 Data Sheet (G10634EJ5V0DS00) 日本語 Datasheet PDF 203 KB
Application Notes & White Papers
Industrial Ethernet PHY (R19AN0014ED0102) Application Note PDF 1.21 MB
Industrial Ethernet PHY (R19AN0015ED0102) Application Note PDF 1.30 MB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Industrial Power Management Brochure ( R16CL0001EJ0200 ) 日本語 Brochure PDF 3.13 MB
Voltage Regulator of SMD Other PDF 348 KB