Overview
The Renesas Starter Kit for H8SX/1668 is intended as a user-friendly introductory and evaluation tool for the H8SX/1668 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E10A emulator. The Renesas Starter Kit for H8SX/1668 may be connected to the host PC using a simple RS232 serial connection or via the included USB E10A on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
Configuration
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit products.)
- Connection Cable (USB Cable, User Interface Cable)
- Multi region 5 V power supply
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial, and more
- IDE: High-performance Embedded Workshop
- C/C++ Compiler: C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version
- Debugger: E10A-USB Emulator Debugger
Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
Learn More (Evaluation Software Tools) >>
Ordering Information
This product can be purchased through the normal sales channels.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit for H8SX/1668 | E10A | R0K561668S000BE | Available |
Products in the Design


Support
Support Communities
- LCD Direct Drive - Adapter Board Schematic?
Hello, I was wondering if there is a schematic available for the LCD direct drive adapter board that is included in the YLCDRSK2456S and YLCDRSK1668S. It fits between the 4.3" (480x272) LCD and the "Generic TFT LCD Header" connector on each of these starter kits.I am assuming that ...
Nov 8, 2010