Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2378 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Part NumberStatusSamplesStockRoHSPackagePLP terminatedCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Moisture Sensitivity Level (MSL)
D12373VFQ33VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001616KB144#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +753
D12373VFQ33WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/200016144#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2370VFQ34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001616KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2370VFQ34VObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001616KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +753
DF2370VFQ34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001616KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2370VLP34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001616KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2370VLP34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001616KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +75
DF2370VLP34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001616KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2371VFQ34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001624KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2371VFQ34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001624KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +75
DF2371VFQ34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001624KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2371VLP34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001624KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2371VLP34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001624KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +75
DF2371VLP34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001624KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2372VFQ34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001632KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2372VFQ34VObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001632KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +753
DF2372VFQ34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001632KB256KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2372VLP34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001632KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2372VLP34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001632KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +75
DF2372VLP34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001632KB256KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2374VFQ34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001632KB384KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2374VFQ34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001632KB384KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +75
DF2374VFQ34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001632KB384KB144#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2374VLP34DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001632KB384KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2374VLP34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001632KB384KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +75
DF2374VLP34WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001632KB384KB145#34MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2377VFQ33VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001624KB384KB144#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +753
DF2377VFQ33WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001624KB384KB144#33MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2378BVFQ35DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001632KB512KB144#35MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +853
DF2378BVFQ35VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001632KB512KB144#35MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +753
DF2378BVFQ35WVObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP2024 Jan (terminated)H8S/20001632KB512KB144#35MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +853
DF2378BVLP35DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001632KB512KB145#35MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +85
DF2378BVLP35VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/20001632KB512KB145#35MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-20 to +75
DF2378BVLP35WVObsoleteN/AIn StockRoHS:EN
RoHS:JA
TFLGA2024 Jan (terminated)H8S/20001632KB512KB145#35MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 16-ch8-bit x 6-chNoNoNoNo-40 to +853