Overview
Description
Linux Packages for RZ MPU. Functions of these products have been verified, and regular maintenance is also provided. You can reduce the burden of software development in embedded system development by using this package. Please read the release note before using this product.
Features
- Linux Kernel (SLTS 6.1-CIP)
- Device Drivers
- Graphics Library for Mali GPU
- Mali GPU User Module
- Mali GPU Kernel Module
- Video Codec Library
- Video Codec Kernel Module
- Video Codec Libraries
Release Information
- (Next) TBD: 6.1-CIP version VLP v4.0.2
- Nov 28, 2025: 6.1-CIP version VLP v4.0.1 (Add support: RZ/G2UL, RZ/G3S)
- May 30, 2025: 6.1-CIP version VLP v4.0.0
Target Devices
Target Reference Boards
Videos & Training
This video demonstrates how to use Kas to build and deploy Verified Linux Packages (VLP) for RZ Family boards. It highlights how Kas streamlines the Yocto build process with a simplified build mechanism and a user‑friendly menu interface, enabling users to configure and generate images efficiently using Kas commands without requiring deep Yocto expertise.
Download
First, download the Verified Linux Package from the link below and read the release note included in it carefully. Please download additional files required for your purpose by referring to the release note.
*Notes:
- The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that are used by each OSS, and carefully confirm the package is applicable to your product.
- Graphics Library for Mali GPU and Video Codec Library can be used by agreeing to the software license agreement on the download page.
For RZ/G2L
| Download | Description | Version | Note |
|---|---|---|---|
| RZ MPU Verified Linux Package v4.0.1 (RTK0EF0045Z0035AZJ-v4.0.1.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V4.0.1 | OSS |
| RZ MPU Graphics Library V4.1.2.6 for RZ/G2L and RZ/G2LC (RTK0EF0045Z14001ZJ-4.1.2.6_rzg_EN.zip) (ZIP | English, 日本語) | Graphics libraries for the Mali GPU which RZ/G2L and RZ/G2LC are equipped with. | V4.1.2.6 | Proprietary |
| RZ MPU Video Codec Library V4.1.3.1 for RZ/G2L (RTK0EF0045Z16001ZJ_v4.1.3.1_EN.zip) (ZIP | English, 日本語) | Video Codec libraries for the Video Codec which RZ/G2L is equipped with. | V4.1.3.1 | Proprietary |
| RZ/G2L Pre-built Images (RZG2L_VLP4.0.1_Pre-built_Images_EN.zip) (ZIP | English, 日本語) | Pre-build image for RZ/G2L SMARC EVK | V4.0.1 |
For RZ/G2LC
| Download | Description | Version | Note |
|---|---|---|---|
| RZ MPU Verified Linux Package v4.0.1 (RTK0EF0045Z0035AZJ-v4.0.1.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V4.0.1 | OSS |
| RZ MPU Graphics Library V4.1.2.6 for RZ/G2L and RZ/G2LC (RTK0EF0045Z14001ZJ-4.1.2.6_rzg_EN.zip) (ZIP | English, 日本語) | Graphics libraries for the Mali GPU which RZ/G2L and RZ/G2LC are equipped with. | V4.1.2.6 | Proprietary |
| RZ/G2LC Pre-built Images (RZG2LC_VLP4.0.1_Pre-built_Images_EN.zip) (ZIP | English, 日本語) | Pre-build image for RZ/G2LC SMARC EVK | V4.0.1 |
For RZ/G2UL
| Download | Description | Version | Note |
|---|---|---|---|
| RZ MPU Verified Linux Package v4.0.1 (RTK0EF0045Z0035AZJ-v4.0.1.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V4.0.1 | OSS |
| RZ/G2UL Pre-built Images (RZG2UL_VLP4.0.1_Pre-built_Images.zip) (ZIP) | Pre-build image for RZ/G2UL SMARC EVK | V4.0.1 |
For RZ/G3S
| Download | Description | Version | Note |
|---|---|---|---|
| RZ MPU Verified Linux Package v4.0.1 (RTK0EF0045Z0035AZJ-v4.0.1.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V4.0.1 | OSS |
| RZ/G3S Pre-built Images (RZG3S_VLP4.0.1_Pre-built_Images.zip) (ZIP) | Pre-build image for RZ/G3S SMARC EVK | V4.0.1 |
Common File for all Products
| Download | Description | Version | Note |
|---|---|---|---|
| Open source packages(oss_pkg_rz_v4.0.1.7z) (7Z) | This file includes all source codes of OSSs except for Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed. | V4.0.1 | OSS |
Related Documents
| Download | Description |
|---|---|
| For RZ/G2L Group and RZ/G3S RZ/G2L, RZ/G3S, Five, V2L Group BSP Manual Set (RTK0EF0045Z9000AZJ-v4.0.3.zip) (ZIP) | BSP Manual Set is a software user’s manual that describes the function and interface specifications of driver module. Please refer to it when controlling hardware in each product. |
| For RZ/G2L Group RZ/G2L Group and RZ/V2L Group Linux Interface Specification GStreamer User's Manual: Software (PDF) | GStreamer User's Manual describes the functions and interface specifications of GStreamer plugins. Please refer to this document when evaluating GStreamer plugins related to RZ Verified Linux Package, RZ MPU Graphics Library and RZ MPU Video Codec Library. |
Support
Support Policy
Renesas provides the following support items for Graphics Library for Mali GPU and Video Codec Library without additional payment. For more details, please contact a Renesas salesperson.
| Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
|---|---|---|---|---|
| Renesas reference board | Customer board | |||
| Customer developed/modified software | - | No | No*2 | No |
| Customer added OSS | - | No | No | No |
| Validation target OSS in VLP | Source Code | Yes | No | No |
| Renesas developed software | Source Code | Yes | Yes | Yes |
| Binary | Yes | Yes*3 | Yes | |
Notes:
- Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
- We provide support for the board-dependent changes such as channel numbers and pin configurations.
- We provide Q&A support only for the functions which are defined and described in the user's manual.
Support Communities
- RZ/G2M Yocto Build Error: 'Nothing PROVIDES virtual/libgl'
Hello Experts, I'm currently working on a Yocto project for the RZ/G2M board, specifically preparing the core-image-weston.Using VLP v3.0.6 I have also added the RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP] as per the user guide. During ...
Aug 15, 2024 - openssl package fetching fails in VLP3.0.4 -YOCTO
... home/navya/navya/rzfive/vlp3.0.4/rzfive_vlp_3.4/build-iwg/tmp/work/x86_64-linux/openssl-native/1.1.1n-r0/recipe-sysroot-native/usr/bin/x86_64-linux:/home/ ...
Oct 4, 2023 - Realtek Codec not working with RZG2N
Hi Team, I have a custom board based on RZG2N. The Kernel version I am using is VLP3.0.5 (RZ/G Verified Linux Package v3.0.5-update1(RTK0EF0045Z0021AZJ-v3.0.5-update1.zip)) I have an Audio codec on board which is from Realtek - ALC5616. Following steps ...
Jan 31, 2024