- |
Functions
| Function | PG-FP6 | PG-FP5 | 
|---|---|---|
| Supported MCUs | RA, RL78, RX, RH850, Renesas Synergy™, SuperH, R8C, RE, 78K and V850 (with single-power-supply Flash memory) | RL78, RX, RH850, SuperH, R8C, 78K and V850 (with single-power-supply Flash memory or dual-power-supply flash memory) | 
| Supported ICs | Some power-management ICs (Motor Control ICs, USB Type-C & USB Power Delivery, Battery Fuel Gauge ICs) | None | 
| External Dimensions | 140mm × 95mm × 30mm (protruding parts excluded) | |
| Weight | Approximately 245g | Approximately 230g | 
| Host Interface | USB 2.0 (USB 1.1), serial interface | USB 2.0 (USB 1.1), serial interface | 
| External Control Interface | Supported | Supported | 
| Control by Terminal Software | Possible (by issuing commands) | Possible (by issuing commands) | 
| Self-Testing Function | Supported | Supported | 
| Target Interface | CSI, CSI-H/S, UART, FINE, SWD | CSI, CSI-H/S, UART, FINE, IIC, PORT | 
| VDD Supply From the Programmer | Possible (VDD) | Possible (two systems, VDD and VDD2) | 
| ROM | Max. 384MB(with encryption functions) | Max. 16MB (without encryption functions) | 
| MCU-Specific Information | Parameter files for the PG-FP6 are included with the FP6 Terminal.Note1 You can load up to 8 parameter files. | Parameter files for the PG-FP5 You can load up to 8 parameter files. | 
| MCU Security Settings | Supported | Supported | 
| Main Unit Security Settings | Supported | Supported | 
| Simple Mode | Supported | Supported | 
| Bank Mode | Supported | Supported | 
| Stand-alone Programming | The NEXT, ENTER, CANCEL, and START buttons can be used for stand-alone programming. | The NEXT, ENTER, CANCEL, and START buttons can be used for stand-alone programming. | 
| Target Cable | 14-pin cable | 14-pin cable, 16-pin cable | 
| Power | Power supply adapter for the PG-FP6 (comes with the product) or USB power supply | Power supply adapter for the PG-FP5 (separate purchase) | 
| Programming GUI | Programming GUI for the PG-FP6: FP6 Terminal Note1 | Programming GUI for the PG-FP5 Note1 | 
Notes:
- The FP6 Terminal for use with the PG-FP6 includes parameter files and firmware (which require separate downloading in the case of the PG-FP5) as well as USB drivers.
Performance
Improved Download Speed
With the PG-FP6, the time required for downloading program files to the main unit was reduced compared with the PG-FP5.

Note: These numeric values were measured using a program with a file size of 16MB.
Improved Programming Speed
With the PG-FP6, the programming time to MCUs was reduced compared with the PG-FP5.
| RH850/E1M-S2 Code: 4MB Data: 64KB | RX71M Code: 4MB Data: 64KB | RL78/F15 Code: 512KB Data: 16KB | |
|---|---|---|---|
| PG-FP5 | 26 sec. | 25 sec. | 11 sec. | 
| PG-FP6 | 21 sec. | 15 sec. | 10 sec. | 
| Effect Using PG-FP6 | Reduced by 19% | Reduced by 40% | Reduced by 9% | 
Note: Numeric values are reference values.