Skip to main content
Renesas Electronics Corporation

The RZ/G1 high-performance 32-bit processors have 1GHz+ Arm® Cortex®-A cores, a 3D graphics engine, a full high-definition (HD) video engine, secure IP, high-speed interfaces such as PCIe, SATA and Gigabit Ethernet, and other functions necessary for embedded devices in the industrial segment.

Key Features

  • Computational performance of powerful 1GHz+ CPUs
  • Full HD video codec
  • 3D graphics engine
  • High-speed interfaces (USB 3.0, SATA, PCI-e, and Gigabit Ethernet)
  • Security (secure communication, data protection and program protection)

Product Lineup

RZ/G1H

The RZ/G1H microprocessor (MPU) is Renesas' top-performing industrial device for general-purpose, graphics, and video applications. It is equipped with quad-core Cortex®-A15 (1.4 GHz) and quad-core Cortex®-A7 (780 MHz) CPUs, two 32-bit DDR3 interfaces, a 3D graphics engine (PowerVR G6400), and two dedicated channels for hardware-accelerated encoding and decoding of full high-definition video.
This high-end processor is also equipped with high-speed USB 3.0, PCI Express, and SATA interfaces plus other comprehensive peripheral functions. The high performance of the RZ/G1H-PF MPU allows it to carry out high performance image processing, such as image recognition and authentication, on multiple video streams.

RZ/G1M

This high-spec embedded processor is ideal for human machine interface (HMI) solutions, as it is equipped with 1.5GHz (Arm® Cortex®-A15) dual core CPUs, a dual-core 3D graphics engine (SGX544MP2), two 32-bit DDR3 memory channels, hardware to support encoding and decoding of full high-definition video, and built-in USB 3.0, PCI Express and SATA high-speed interfaces.

RZ/G1N

This high-spec embedded processor has 1.5GHz (Arm® Cortex®-A15) dual core CPUs, a built-in dual-core 3D graphics engine (SGX544MP2) and hardware that supports encoding and decoding of full high-definition video. It preserves high scalability with the RZ/G1M and is highly suitable for HMI solutions.

RZ/G1E

This embedded processor is ideal for HMI solutions as it boasts two high-efficiency 1.0GHz (Arm® Cortex®-A7) CPUs, a 3D graphics engine (SGX540) and dedicated hardware to support full high-definition video encoding and decoding.

RZ/G1 Product Specification Overview

Product NameRZ/G1HRZ/G1MRZ/G1NRZ/G1E
Part NumberR8A77420HA02BGR8A77430HA02BGR8A77440HA02BGR8A77450HA02BG
Power Supply Voltage3.3V / 1.8V / 1.5V / 1.03V3.3V / 1.8V / 1.35V / 1.03V3.3V / 1.8V / 1.35V / 1.03V3.3V / 1.8V / 1.5V / 1.03V
CPU CoreArm® Cortex®-A15 Quad (1.4GHz)Arm® Cortex®-A7 Quad (780MHz)Arm® Cortex®-A15 Dual (1.5GHz)Arm® Cortex®-A15 Dual (1.5GHz)Arm® Cortex®-A7 Dual (1.0GHz)
Cache MemoryL1 cache:
I: 32KB,
D: 32KB
L2 cache: 2MB
L1 cache:
I: 32KB,
D: 32KB
L2 cache: 512KB
L1 cache: I: 32KB, D: 32KB L2 cache:  MBL1 cache: I: 32KB, D: 32KB L2 cache: 1MBL1 cache: I: 32KB, D: 32KB L2 cache: 512KB
External MemoryDDR3-1600 x 32 bits x 2 ch.DDR3L-1600 x 32 bits x 2 ch.DDR3L-1600 x 32 bitsDDR3-1333 x 32 bits
External ExpansionPCI Express 2.0 (single lane) x 1 ch.PCI Express 2.0 (single lane) x 1 ch.PCI Express 2.0 (single lane) x 1 ch.-
3D GraphicsPowerVR® G6400 520MHzPowerVR® SGX544MP2 520MHzPowerVR® SGX544MP2 312MHzPowerVR® SGX540 260MHz
VideoVideo display interface x 3 ch. Video input interface x 4 ch. Video codec module (H.264) x 2 ch.Video display interface x 2 ch. Video input interface x 3 ch. Video codec module (H.264) x 1 ch.Video display interface x 2 ch. Video input interface x 3 ch. Video codec module (H.264) x 1 ch.Video display interface x 2 ch. Video input interface x 2 ch. Video codec module (H.264) x 1 ch.
AudioSerial sound interface x 10 ch. Sampling rate converter x 10 ch.Serial sound interface x 10 ch. Sampling rate converter x 10 ch.Serial sound interface x 10 ch. Sampling rate converter x 10 ch.Serial sound interface x 10 ch. Sampling rate converter x 6 ch.
Storage InterfacesUSB 3.0 Host x 1 ch. USB 2.0 Host x 2 ch. USB 2.0 Host/Function x 1 ch. SD host I/F x 4 ch. Multimedia card I/F x 2 ch. Serial ATA x 2 ch.USB 3.0 Host x 1 ch. USB 2.0 Host x 1 ch. USB 2.0 Host/Function x 1 ch. SD host I/F x 3 ch. Multimedia card I/F x 1 ch. Serial ATA x 2 ch.USB 3.0 Host x 1 ch. USB 2.0 Host x 1 ch. USB 2.0 Host/Function x 1 ch. SD host I/F x 3 ch. Multimedia card I/F x 1 ch. Serial ATA x 1 ch.USB 2.0 Host x 1 ch. USB 2.0 Host/Function x 1 ch. SD host I/F x 3 ch. Multimedia card I/F x 1 ch.
SecurityBuilt-in secure IPBuilt-in secure IPBuilt-in secure IPBuilt-in secure IP
NetworkCAN x 2 ch. Ethernet AVB-compatible Gigabit Ethernet Ethernet MACCAN x 2 ch. Ethernet AVB-compatible Gigabit Ethernet Ethernet MACCAN x 2 ch. Ethernet AVB-compatible Gigabit Ethernet Ethernet MACCAN x 2 ch. Ethernet AVB-compatible Gigabit Ethernet Ethernet MAC
Other PeripheralsDMAC INTC Watchdog timer x 1 ch. Timer pulse unit x 4 ch. Compare match timer x 2 ch. / 16/32-bit selectable x 8 ch. / 16/32/48-bit selectable 32-bit timer x 12 ch. PWM timer x 7 ch. I²C x 8 ch. Serial communications I/F x 9 ch. High-speed serial communications I/F x 2 ch. QSPI x 1 ch. Clock synchronous serial I/F x 4 ch.DMAC INTC Watchdog timer x 1 ch. Timer pulse unit x 4 ch. Compare match timer x 2 ch. / 16/32-bit selectable x 8 ch. / 16/32/48-bit selectable 32-bit timer x 12 ch. PWM timer x 7 ch. I²C x 9 ch. Serial communications I/F x 15 ch. High-speed serial communications I/F x 3 ch. QSPI x 1 ch. Clock synchronous serial I/F x 3 ch.DMAC INTC Watchdog timer x 1 ch. Timer pulse unit x 4 ch. Compare match timer x 2 ch. / 16/32-bit selectable x 8 ch. / 16/32/48-bit selectable 32-bit timer x 12 ch. PWM timer x 7 ch. I²C x 9 ch. Serial communications I/F x 15 ch. High-speed serial communications I/F x 3 ch. QSPI x 1 ch. Clock synchronous serial I/F x 3 ch.DMAC INTC Watchdog timer x 1 ch. Timer pulse unit x 4 ch. Compare match timer x 2 ch. / 16/32-bit selectable x 8 ch. / 16/32/48-bit selectable 32-bit timer x 12 ch. PWM timer x 7 ch. I²C x 8 ch. Serial communications I/F x 15 ch. High-speed serial communications I/F x 3 ch. QSPI x 1 ch. Clock synchronous serial I/F x 3 ch.
Packages831-pin FCBGA 27mm (0.8mm pitch)831-pin FCBGA 27mm (0.8mm pitch)831-pin FCBGA 27mm (0.8mm pitch)501-pin FCBGA 21mm (0.8mm pitch)