Skip to main content

Overview

Description

The RL78/G23 Lighting Communication Master Evaluation Board is a lighting communication master board for controlling evaluation boards for various lighting communication standards. It supports DALI, DMX512, and infrared communication protocols. It is applicable to DALI multi-master operation and various DALI test standards*1.

This board is equipped with a Pmod™ interface connector, enabling connection of various sensors, etc. It is also equipped with a capacitive touch key sensor, so operation by touch key sensor is possible.

*1. Refer to RTK7RL23LMP00000BJ Schematics Rev. B (R20UT5251EJ0100) for the circuit diagram corresponding to DALI test standards.

Features

  • Equipped with an RL78/G23 16-bit microcontroller 48-pin, ROM: 128KB, RAM: 16KB
  • Equipped with capacitive touch key sensor
  • Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
  • Pmod™ interface comes standard
  • Support for various RL78 software and tools

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.