Skip to main content
Renesas Electronics Corporation

Description

The RL78/G1P Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1P microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping.

No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino® Nano and Pmod™ interfaces allow you to use the interface without any hardware modifications. In addition, debugging is easy with the Arduino Nano header combined use function, which provides access to all pins of the target microcontroller.

Features

  • Equipped with an RL78/G1P 16-bit microcontroller (R5F11ZBAAFP):
    • 32MHz, RL78-S2 Core
    • ROM: 16KB, RAM: 1.5KB, Data Flash 4KB
    • 32-pin LQFP, 7mm x 7mm x 1.7mm, 0.8mm pitch
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Access to all of the pins of the microcontroller
  • Comes standard with Arduino Nano and Pmod™ interfaces
  • Support for various RL78 software and tools

Applications

Type Title Date
Quick Start Guide PDF 708 KB
Manual - Software PDF 370 KB
Manual - Hardware PDF 1.30 MB 日本語
Application Note PDF 530 KB 日本語
AI-generated Summary: Control onboard LED flashing on the RL78/G1P Fast Prototyping Board using Arduino language programs. The LED toggles between ON and OFF states with adjustable wait times controlled by a user switch, cycling through 1, 0.75, 0.5, and 0.25 seconds. The program uses digital input/output and timer peripherals to manage LED states and timing. It runs within the RL78 family development environment, utilizing Arduino API functions such as pinMode, digitalWrite, digitalRead, and delay. The project structure includes sketch files and supports multiple integrated development environments.
Manual - Development Tools PDF 948 KB 日本語
Manual - Hardware PDF 7.51 MB 日本語
Manual - Development Tools PDF 135 KB
Other PDF 17 KB
Report PDF 187 KB 日本語
9 items

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 2.00 MB Compiler: CC-RL, ICCRL78 IDE: CS+, e2 studio, IAR EWRL78
1 item
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK5RLG1P0C00000BJActiveIn Stock1u | $25.88N/A
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.