Skip to main content

Overview

Description

The RL78/G1H microcontroller supports IEEE 802.15.4e/g and has the industry’s lowest power consumption - min. 5.8 mA (3.3 V) at stand-by mode in RF receipt. The balun circuit and filter circuit make the antenna circuit design easy. It enables fewer external parts to be used, reducing costs. The built-in hardware functions for IEEE 802.15.4e/g compliance and especially Wi-SUN can reduce CPU load and ease development. We also offer the RAA604S00 transceiver conforming to IEEE 802.15.4e/g that can be used in combination with a microcontroller.

Features

  • [RL78/G1H]
    • CPU: RL78 core, Max. 32MHz
    • RF frequency range: 863MHz to 928MHz
    • Data rate: 2FSK/GFSK; up to 300kbps
    • Voltage: 1.8V to 3.6V
    • Package: 64-pin HVQFN
    • Memory: SRAM Max. 48KB, Program Flash Max. 512KB
    • Timer: 16-bit Timer (ch) x 9, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
    • PWM:
    • Analog function: 10-bit A/D Converter (ch) x 6
    • On-chip oscillator frequency (MHz): High-speed: 32, 24, 16, 12, 8, 4, 1MHz
      Low-speed: 15kHz
    • Others: RTC, power-on reset, low voltage detection
  • [RAA604S00]
    • RF frequency range: 863MHz to 928MHz
    • Data rate: 2FSK/GFSK; up to 300kbps
    • Timer: 32-bit timer function
    • Voltage: 1.8V to 3.6V
    • Package: 32-pin HVQFN (5×5) (0.5 mm pitch)

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
FAT File System [M3S-TFAT-Tiny] for the RL78 Family
FAT file system for RL78 Family
File System Renesas
RI78V4 V1 Real-time OS for RL78 Family and 78K0R
μITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+]
ITRON OS Renesas
RI78V4 V2 Real-time OS for RL78 Family
μITRON Specification real-time OS for RL78 Family [Required IDE : CS+]
ITRON OS Renesas
Sub-GHz/Wi-SUN Protocol Stack
Software stack for Sub-GHz/Wi-SUN wireless network applications
Protocol Stack Renesas
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family
Sound playback system for RL78 Family
Sound / Voice Renesas
AP4, Applilet
Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
Code Generator Renesas
Code Generator Plug-in
Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
Code Generator Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
Code Flash Libraries (Flash Self Programming Libraries)
Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
Self Programming Library (Flash Library) Renesas
Data Flash Libraries
Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
Self Programming Library (Flash Library) Renesas
QE for Current Consumption: A Dedicated Tool for Current Measurement
Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
Solution Toolkit Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Crypto Library
Robust encode library to ensure security for all types of system developments
Security / Crypto Renesas
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver
Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Serial Memory Renesas
IAR Embedded Workbench for Renesas RL78
IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
Reality AI Utilities
Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
Solution Toolkit Renesas
22 items

Software Downloads

Sample Code

Boards & Kits

Partner Starter Kits

BoardPart NumberBuy
RL78/G1H Low Power Single-Chip Solution*TK-RLG1H+SB2Chip One Stop, Amazon Japan
RX651+RAA604S00 High-Performance Solution*MB-RX604S-02(RX651)Chip One Stop, Amazon Japan
RL78/G14+RAA604S00 Low Power Solution*RL604S StickChip One Stop, Amazon Japan

*Developed, manufactured, and sold by Tessera Technology. For details, please contact Tessera Technology.

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. Configure UART to receive data with inverted output level (RL78/G1H)

    Hi, I need to configure the UART RxD1 of RL78/G1H to receive data with inverted output level. I could only configure to transmit data with inverted output level. To do this I follow the chapter "14.3.13 Serial output level register m (SOLm)" of document "R01UH0575EJ0130 Rev ...

    Apr 29, 2021
  2. Enable WDT RL78/G1H

    Hi, I'm working with RL78/G1H using an example code from wi-sun_fan_lib and IAR. I need help how to enable the WDT for this project. I read about option bytes but still not figure out how to put this in the IAR or code. I ...

    Mar 17, 2021
  3. Error reading one byte from SPI using CS21

    Hi, I need to communicate with a w25qxx SPI flash memory using CSI21 of RL78/G1H. I generate the code with AP4 and it works fine when I read two or more bytes. But if I try to read only one byte, the dummy byte I sent on R ...

    Oct 9, 2021

FAQs

  1. RL78 Family: Reset signal generated by the power-on reset circuit (POR)

    ... G13A, RL78/G14, RL78/G15, RL78/G16, RL78/G1A, RL78/G1C, RL78/G1D, RL78/G1F, RL78/G1G, RL78/G1H, RL78/G1M,RL78/G1N, RL78/G1P, RL78/G22, RL78/G23, RL78/G24, RL78/H1D, RL78 ...

    Apr 28, 2025
  2. Reference Materials for Migration from 78K0/Kx2 to RL78

    We have the following reference materials available.  - How to replace a program for 78K0 with a program for RL78  Replacement Guide for 78K0 Family to RL78 Family (CcnvCA78K0)         Software for converting a C source file for CA78K0 and CA78K0R to a C source file for CC-RL    CcnvCA78K0 C Source ...

    Dec 21, 2020
  3. RL78 Family: Relationship between A/D Conversion Resolution and A/D Conversion Time

    ... G13, RL78/G13A, RL78/G14, RL78/G15, RL78/G16, RL78/G1C, RL78/G1D, RL78/G1F, RL78/G1G, RL78/G1H, RL78/G1M, RL78/G1N, RL78/G22, RL78/H1D, RL78/I1A, RL78/L12, RL78/L13 ✓ ...

    Nov 12, 2024
View All Results from FAQs (26)

Videos & Training