Overview
Description
The RRH62000 is an Integrated Sensor Module measuring critical air quality parameters such as particulate matter (PM1, PM2.5, PM10), total volatile organic compounds (TVOC), Indoor Air Quality Index (IAQ), estimated carbon dioxide concentration (eCO2), temperature (T), and relative humidity (RH) are combined in a single package. The RRH62000 provides digital outputs for each sensor, which can be measured simultaneously. A six-pin connector provides an easy plug and play interface.
Features
- Simultaneous multi-sensor measurements of all relevant air quality parameters
- Sensor outputs feature:
- Detection of particle sizes from 0.3µm to 10.0µm
- Output mass concentration bins for PM1, PM2.5, and PM10
- Temperature (T) and Relative Humidity (RH)
- Measurement of Total Volatile Organic Compounds (TVOC) concentrations and indoor air quality (IAQ) index according to UBA
- Estimates carbon dioxide level (eCO2)
- Operating temperature ranges from -10°C to 60°C
- Operating humidity ranges up to 90% RH
- Siloxane resistant
- I2C and UART interfaces
- Outline dimensions: 46.6mm × 34.8mm × 12mm
- Qualified according to JEITA ED-4701
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.18 MB | |
End Of Life Notice | PDF 748 KB | |
Technical Brief | ZIP 16.96 MB | |
Guide | PDF 588 KB | |
4 items
|
Design & Development
Boards & Kits
All-in-One Integrated Sensor Module for PM2.5, RHT, TVOC, and eCO2 Detection Evaluation Kit
The RRH62000-EVK simplifies the evaluation of the RRH62000 Integrated Sensor Module. This module measures critical air quality parameters, including particulate matter (PM), total volatile organic compounds (TVOC), Indoor Air Quality Index (IAQ), estimated carbon dioxide concentration (eCO2),
All-In-One Air Quality Pmod Evaluation Board
The RRH62000 evaluation board demonstrates the functionality and performance of the RRH62000 all-in-one air quality sensor. The RRH62000 series is used for measuring critical air quality parameters. The design of the RRH62000 evaluation board is generic so that customers can embed the sensor...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: