Skip to main content

Overview

Description

Renesas Starter Kit+ for RZ/T2M is an evaluation and development kit for the RZ/T2M MPU. Since it has an on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This board includes rich functional ICs such as Gigabit Ethernet PHY and Octal Flash, and you can evaluate various functions of RZ/T2M without an extension board.

Features

  • On-board RZ/T2M MPU 320-pin (R9A07G075M24GBG)
  • Rich functional ICs such as Gigabit Ethernet PHY and Octal Flash are mounted, functions of target MPU can be fully evaluated
  • Generic interface such as Pmod™/Grove®/QWIIC®/mikroBUS™
  • The pin header enables users to freely combine with the user's hardware system and evaluate RZ/T2M
  • Emulator circuit is mounted, can start program debugging by simply connecting USB cable to PC (two USB cables are bundled: one for emulator, and the other for power supply)
  • Renesas IDE e² studio and FSP for RZ/T2 are available

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. RZ/T2M RSK EtherCAT

    Greetings, We are evaluating  EtherCAT  with RZ/T2M RSK+.  We are trying to follow Example(EtherCAT_IO) i,e added EtherCAT SSC stack along with compare and match timer and copied files generated by ssc tool along with sample application given by renesas. And nothing seems to be working ...

    Apr 10, 2024
  2. RZ/T2M RSK EtherCAT CiA402 example failed to update EEPROM Data

    Hello, I'm trying run the EtherCAT CiA402_FoE example from the "r01an5926xx0210-rzt2m-ethercat-package" by following the step-by-step guide of the "r01an7378ej0210-rzt2m-rzt2me-ecat-cia402-foe.pdf". Since I'm using the e2studio as my IDE, I executed the "apply_patch_e2studio.bat" according chapter ...

    Mar 6, 2025
  3. Using RZ/T2M in bare-metal configuration

    Hello, I have the RZ/T2M as one of possible MPUs/MCUs for developing a safety-critical application but I am a complete newcomer to Renesas MPUs. Thus, my first questions before acquiring a development board are: - Does it depend on an RTOS or it can run bare ...

    May 24, 2024

Knowledge Base

  1. RZ/T2M cannot access EEPROM on the T2M RSK board. What could be the cause?

    ... There are two types of EEPROM sizes: 16kbit and 32kbit. Please refer to the following and configure the software settings according to the EEPROM size. [RZ/T2M RSK board] Serial No. of boards with 16kbit: 240493~240592, 242767~242866Serial No. for boards with 32kbit: other than above Refer to ...

    Feb 7, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.