RZ/A2M Evaluation Kit
The RZ/A2M Evaluation Board Kit is a best evaluation board kit to evaluate RZ/A2M. MIPI camera module, Display Output Board for display connection and on-chip debugging...
RZ/A2M can be used in applications that require an advanced HMI infrastructure and ecosystem as well superior acceleration technology for innovative embedded artificial intelligence, computer vision and image processing use cases.
Software title
|
Software type
|
Company
|
---|---|---|
Trusted Secure IP Driver Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds.
|
Security / Crypto | Renesas |
RZ/A2M FreeRTOS™ Software Package Software package for the RZ/A2M that supports DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment.
|
Software Package | Renesas |
RZA2 Microsoft Azure Software Development Kit This is the RZ/A2M Software Development Kit with Microsoft Azure Support. The SDK contains the RZ/A2M Board Support Package and drivers for the RZ/A2M target Processors, the Azure RTOS ( Threadx ), Azure middleware ( USB Host, USB Device, Network, IoT, Filesystem and GUI Development ).
|
Software Package | Renesas |
QE for Camera: Development Assistance Tool for Camera Applications This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
TES Guiliani Guiliani is a GUI development tool provided by TES.
|
Solution Toolkit | TES Electronic Solutions GmbH |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
DRP Library for RZ/A2M FreeRTOS™ Software Package Software package for the RZ/A2M
|
Software Package | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
11 items
|
The RZ/A2M Evaluation Board Kit is a best evaluation board kit to evaluate RZ/A2M. MIPI camera module, Display Output Board for display connection and on-chip debugging...
GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. The layout is compatible with Raspberry Pi 4, GR-MANGO...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters:
In this demonstration, the robot arm is controlled only by the small camera attached to the hand and our RZ/A2M microcomputer, and the moving object is tracked and grasped in real-time. No need for difficult teaching because the target is specified by image processing.
RZ/A2M DRP Realizes Efficient Masked Face Detection | Blog Post | Jun 29, 2021 |
RZ/A2M DRP Realizes Fast Detection of 2D Barcode Code Type | Blog Post | Feb 2, 2021 |