Description
The AT25SF321B is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.
- Universally compatible pinout and command set
- Standard block architecture
- Supports Dual I/O, Quad I/O and XiP operation
- Continuous read, wrap and burst modes for XiP
Parameters
| Attributes | Value |
|---|---|
| Memory Class | Standard Flash |
| Memory Density | 32 |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Speed | 108 MHz |
| Interface | Single, Dual, Quad SPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 1 |
| Read Current (mA) | 3.3 |
| Key Benefit | Standard features |
Application Block Diagrams
| Level 2 EV Charger Modular EVSE system with advanced connectivity for efficient EV charging and management. | |
| Smart HMI System with Voice & Display Interfaces Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools. | |
| Robot Vacuum Cleaner This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control. | |
| 1-Phase Power Meter Flexible, MCU-controlled, high-end 1-phase power meter for greater control and scalability. | |
| Embedded Programmable Logic Controller (PLC) for Industrial Use Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. |
Applied Filters:
Loading