Overview
Description
The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]
Target Devices
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Additional Details
Specifications
Item | Description | |
---|---|---|
Applicable emulator | E100 | |
Supported MCUs | RS-4 Series | |
Applicable MCU mode | Single-chip mode | |
Maximum ROM/RAM capacity | (1) Internal ROM : 2MB (2) Internal RAM : 128KB (3) Internal EEPROM : 2MB |
|
Maximum operating frequency | Power supply voltage : 1.62--5.5[V] 33MHz | |
Emulator power supply | Supplied from the DC power of the emulator |
Components
- MCU unit (R0ESRS400MCU00)
- Flexible cable (Mounted on the MCU unit)
- CD-ROM (RS-4 E100 emulator software)
- RS-4 E100 emulator debugger (Including High-performance Embedded Workshop)
- Auto-update utility
- User's manual