メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • High hFE and low VCE(sat): hFE ≥ 100 (VCE = −2 V, IC = −3 A) VCE(sat) ≤ 0.3 V (IC = −8 A, IB = −0.4 A)
  • Full-mold package that does not require an insulating board or bushing

説明

Support is limited to customers who have already adopted these products.

The 2SA1744 is a power transistor developed for high-speed switching and features a high hFE at Low VCE(sat). This transistor is ideal for use as a driver in DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.

適用されたフィルター