メインコンテンツに移動

特長

  • 8-pin DFN package (2mm x 2mm)
  • 8-pin MSOP package (3mm x 4.9mm)
  • Provides a spread spectrum output clock
  • Crystal input frequency range of 10MHz to 30MHz
  • Output frequency range of 10MHz to 30MHz
  • Center and down spread
  • Peak reduction by 8dB to 16dB typical on the 3rd through 19th odd harmonics
  • Low EMI feature can be disabled
  • Operating voltage of 1.8V, 2.5V, or 3.3V
  • RoHS 6 compliant package

説明

The 5P50913 belongs to a family of 1.8V/2.5V/3.3V low-power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. The spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.

パラメータ

属性
Output Freq Range (MHz)20 - 60
Accepts Spread Spec InputNo
Supply Voltage (V)-0.5 - 7
Output TypeLVCMOS
Xtal Freq (MHz)10 - 30
Package Area (mm²)4, 9
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)3
Input Freq (MHz)10 - 30
Output Banks (#)1
Core Voltage (V)1.8V, 2.5V, 3V
Output Voltage (V)1.8V, 2.5V, 3V

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP3.0 x 3.0 x 0.9780.65
VFQFPN2.0 x 2.0 x 1.080.5

適用されたフィルター