Overview
Description
LTE IoT includes the very latest cellular technologies, Cat-M1 and Cat-NB1 (NB-IoT), both are ideal for connecting IoT devices and sensors to 4G LTE cellular networks globally. AE-CLOUD2 enables the connection of those IoT devices to cloud service providers with minimal effort.
AE-CLOUD2 can be used anywhere in the world, as it has support for Cat-M1, Cat-NB1, 2G/EGPRS, as well as GPS. The kit complies with global regulatory certifications for FCC, CE, RoHS, WEEE, and Japan MIC. The AE-CLOUD2 kit has been designed to work with CAT-M and NB-IoT networks. Users should check that these networks are supported by cellular providers in their region and have the ability to configure the modem to establish a connection to an available regional network through a local cellular provider.
The AE-CLOUD2 kit with the Cloud Connectivity Application Projects can help you quickly connect to the cloud service of your choice.
System Requirements
The Synergy™ Enterprise Cloud Toolbox is no longer available. Please see the cloud-specific Cloud Connectivity Application Projects to connect to specific cloud service providers.
Features
- Enables rapid evaluation, prototyping, and development of global LTE IoT cloud-connected applications using the Synergy Platform
- Supports cellular IoT protocols:
- Cat-M1
- Cat-NB1
- Easily connects IoT sensor devices to major cloud services worldwide
- Powered by the S5D9 MCU Group, the superset of the S5 MCU series
- Includes a wide variety of onboard sensors:
- Lighting sensor
- Microphone
- Temperature sensor
- Humidity sensor
- Pressure sensor
- Air quality sensor
- Geomagnetic sensor
- Accelerometer
- Gyroscope
Applications
Design & Development
Support
Support Communities
- Synergy MQTT/TLS AWS Cloud Connectivity Sample Code Fails to Build
... unsupported SSP version. Use e² studio 2022-07 or earlier to either continue using this project or to upgrade it to SSP 2.0.0 or later ". Please let me know how to proceed at the earliest. www.renesas.com/.../rtk7aecld2s00001bu-ae-cloud2-global-lte-iot-connectivity-example
Dec 18, 2024