The H8S/2148, 2144 Group is supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.
Applications
- Car Audio
- Car Information System
- Home Appliance
The H8S/2148, 2144 Group is supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.
CPU | Bit Size | RAM (KB) | Program Memory (KB) | Data Flash (KB) | Lead Count (#) | Operating Freq (Max) (Mhz) | Timer | ADC | DAC | RTC | LVD | DMA | Ethernet | CAN (ch) | USB | Temp. Range | Buy / Sample | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H8S/2000 | 16 | 2 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 2 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 2 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 2 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 | ||||||||
H8S/2000 | 16 | 4 | 0 | 100 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | 0 |