2025年8月7日
このビデオについて
The RL78/L23 MCU combines ultra-low power operation with rich peripheral features, enabling high-level system design for consumer and industrial HMI applications. It supports capacitive touch sensing, segment LCD control, and advanced timer functions while minimizing system cost and footprint. With dual-bank flash memory, RL78/L23 allows seamless firmware updates without interrupting system operation.
Related Resources