| CADモデル: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICE |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | Wafer |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to +150°C |
| Adj. Analog Gain | 12.6 - 12.6 |
| Automotive Qual. | Yes |
| Function | Voltage SSC |
| Input Type | Thermoelement SSC |
| Interface | SENT, I2C |
| MOQ | 4730 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | WAFER |
| Qty. per Carrier (#) | 0 |
| Qualification Level | Automotive |
| Resolution (bits) | 15 |
| Sample Rate Max (KHz) | 0.5 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Tape & Reel | No |
The ZSSC417xD provides precise amplification and correction of sensor signals, with possibilities for digital compensation of offset, drift, sensitivity, and nonlinearity. It features integrated non-volatile memory (NVM) for reliable automotive use and supports SENT for fast data transmission and One-Wire Interface (OWI) for easy calibration. Optimized for automotive environments, the ZSSC4175D offers robust protection, excellent EMC, and digital calibration, reducing costs and noise sensitivity while delivering superior performance. The ZSSC4175D-01 offers two independent measurements and linearization of N-type thermocouples. Cold-junction is compensated via internal chip temperature. Output data is transmitted via SENT interface.