メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Differential bridge sensor input and on-chip or external temperature sensors, selectable for conditioning of sensor input signal and/or temperature output
  • Extended temperature measurement options (i.e., internal sensor, external diode)
  • SENT interface: OWI or I²C option for calibration
  • Digital compensation of offset, gain, and higher-order nonlinearity, as well as temperature coefficients of measured sensor input signals
  • Operating temperature range: -40°C to 150°C
  • Accuracy: ± 0.50% FSO at -40°C to 125°C
  • NVM memory for configuration data, a user-configurable measurement and conditioning function, and user-selected data

説明

The ZSSC4169D is a high-performance CMOS IC for precise amplification and correction of Wheatstone bridge sensor signals. With digital compensation for offset, drift, and nonlinearity, it delivers excellent accuracy and reliability. Various self-supervision mechanisms allow monitoring for correct functionality during operation. Integrated non-volatile memory (NVM) and digital calibration reduce assembly costs and eliminate external trimming. Focused for automotive use, the ZSSC4169D offers robust protection, excellent EMC, and easy calibration via I²C or OWI interface, making it the most efficient, cost-effective solution for sensor signal processing.

The ZSSC4169D-14 is optimized for SENT output interface and offers measurement of one Wheatstone bridge and additional measurement of one-half bridge branch of the same Wheatstone bridge, and temperature compensation with external P/N junction or internal temperature source. The device also offers bridge input signal amplification up to 200, A/D conversion with 14 bits, and sample rates up to 1.3kHz. Operation in functional safety systems up to ASIL C is supported.

パラメータ

属性値
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5, 4.75 - 5.25
Input TypeSingle-bridge, Single-Bridge, Temperature Diode
InterfaceSENT, I2C
Adj. Analog Gain2.1 - 200
Resolution (bits)14
Sample Rate Max (KHz)0.66, 1.3
Temp. Range (°C)-40 to +150°C, -40 to 150°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 1.0160.65
VFQFPN4.0 x 4.0 x 0.9240.5
WAFER0.0 x 0.0 x 0.0——

適用されたフィルター