概要
説明
The XK devices are a second-generation follow-on to the XF ProXO high-performance oscillators designed for high-performance applications and are often referred to as ProXO II. The XK family is optimized for communications applications requiring ultra-low jitter and is available in the industry’s smallest package. Each device can be factory programmed with up to 3 frequencies and/or output types.
The differential oscillator supports 20 commonly used networking frequencies from 50MHz to 1250MHz. It features 55fs RMS jitter (typ.), excellent immunity to power supply noise and environmental hazards, industry-standard package sizes down to 1.8 x 1.4 mm and operating temperature support from -40°C to 85°C.
特長
- Phase jitter (12kHz to 20MHz): 55fs RMS (typ.) at 156.25MHz
- Package options:
- 1.8 × 1.4 × 0.85 mm (1.6 × 1.2 mm footprint compatible)
- 2.0 × 1.6 × 0.85 mm
- 2.5 × 2.0 × 0.7 mm
- 3.2 × 2.5 × 0.7 mm
- Factory programmable with up to three frequencies (from 50MHz to 1250MHz) and/or output types
- Output types: LVCMOS, LVDS, HCSL, LVPECL, CML
- Supply voltage: 1.8V, 2.5V or 3.3V
- Total stability (including temperature, power supply, and aging):
- ± 30ppm (1.8V)
- ± 50ppm (2.5V, 3.3V)
- Operating temperatures: -40°C to +85°C
製品比較
アプリケーション
設計・開発
サポート
リソース
サポートコミュニティ
-
R8C/M12Aのシリアルとポート出力のタイミング
7バイトを外部クロック同期シリアルで出力し、最終ビットの送出終了時にポートから信号(ゲート)を制御したいのです。外部クロック1個以内の時間誤差は許容。1バイトづつ7回、TIビットを見ながらU0TBに送信 ...
2013年12月2日 -
RX621マイコンでのSCI通信について
お世話になります _motoです。以前、シリアル通信についての質問をさせて頂きました。SCIポートの作成もして、SCI通信をしようとしているのですが、思うように動作しません。環境・windows7・RX621 ...
2014年1月15日
ビデオ&トレーニング
Learn about how the ProXO2 family delivers the industry’s smallest package and uncompromised performance at 55fs typical phase jitter.