特長
- Phase jitter (12kHz to 20MHz): 55fs RMS (typ.) at 156.25MHz
- Package options:
- 1.8 × 1.4 × 0.85 mm (1.6 × 1.2 mm footprint compatible)
- 2.0 × 1.6 × 0.85 mm
- 2.5 × 2.0 × 0.7 mm
- 3.2 × 2.5 × 0.7 mm
- Factory programmable with up to three frequencies (from 50MHz to 1250MHz) and/or output types
- Output types: LVCMOS, LVDS, HCSL, LVPECL, CML
- Supply voltage: 1.8V, 2.5V or 3.3V
- Total stability (including temperature, power supply, and aging):
- ± 50ppm (2.5V, 3.3V)
- Operating temperatures: -40°C to +85°C
説明
The XK devices are a second-generation follow-on to the XF ProXO high-performance oscillators designed for high-performance applications and are often referred to as ProXO II. The XK family is optimized for communications applications requiring ultra-low jitter and is available in the industry’s smallest package. Each device can be factory programmed with up to 3 frequencies and/or output types.
The differential oscillator supports 20 commonly used networking frequencies from 50MHz to 1250MHz. It features 55fs RMS jitter (typ.), excellent immunity to power supply noise and environmental hazards, industry-standard package sizes down to 1.8 x 1.4 mm and operating temperature support from -40°C to 85°C.
カスタムプログラムユーティリティをお試しください。
パラメータ
| 属性 | 値 |
|---|---|
| Function | XO |
| Output Type | HCSL, LVCMOS, LVDS |
| Output Freq Range (MHz) | 50 - 1250 |
| Supply Voltage (V) | 1.8 - 1.8, 3.3 - 3.3 |
| Phase Jitter Max RMS (ps) | 0.055 |
| Freq. Stability Total (± PPM) | 30, 50 |
| Temp. Range (°C) | -40 to 85°C |
| Product Category | Crystal Oscillators |
カスタムプログラムユーティリティをお試しください。
| Part Number | Status | Samples | Longevity | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Output Freq (MHz) | Pitch (mm) | Pkg. Dimensions (mm) | Output Type | Freq. Stability Total (± PPM) | Supply Voltage (V) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| XK01H050H100H125I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 50MHz, 100MHz, 125MHz | 0.55mm | 1.4 x 1.8 x 0.85 | LVCMOS | 30± PPM | 1.8 - 1.8 | Yes | e3 Sn | -40 to 85°C |
| XK03L106L212L425I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 106.25MHz, 212.5MHz, 425MHz | 0.55mm | 1.4 x 1.8 x 0.85 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK03L156L312L625I | Active | Available | 2040 Apr | Out of Stock | LGA | 6# | Cut Tape | 3 | 156.25MHz, 312.5MHz, 625MHz | 0.55mm | 1.4 x 1.8 x 0.85 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK03L161L322L644I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 161.132813MHz, 322.265625MHz, 644.53125MHz | 0.55mm | 1.4 x 1.8 x 0.85 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK03R156R312R625I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 156.25MHz, 312.5MHz, 625MHz | 0.55mm | 1.4 x 1.8 x 0.85 | HCSL | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK11H050H100H125I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 50MHz, 100MHz, 125MHz | 0.73mm | 2.0 x 1.6 x 0.85 | LVCMOS | 30± PPM | 1.8 - 1.8 | Yes | e3 Sn | -40 to 85°C |
| XK13L106L212L425I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 106.25MHz, 212.5MHz, 425MHz | 0.73mm | 2.0 x 1.6 x 0.85 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK13L156L312L625I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 156.25MHz, 312.5MHz, 625MHz | 0.73mm | 2.0 x 1.6 x 0.85 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK13L161L322L644I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 161.132813MHz, 322.265625MHz, 644.53125MHz | 0.73mm | 2.0 x 1.6 x 0.85 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK13R156R312R625I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 156.25MHz, 312.5MHz, 625MHz | 0.73mm | 2.0 x 1.6 x 0.85 | HCSL | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK21H050H100H125I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 50MHz, 100MHz, 125MHz | 0.9mm | 2.0 x 2.5 x 0.7 | LVCMOS | 30± PPM | 1.8 - 1.8 | Yes | e3 Sn | -40 to 85°C |
| XK23L106L212L425I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 106.25MHz, 212.5MHz, 425MHz | 0.9mm | 2.0 x 2.5 x 0.7 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK23L156L312L625I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 156.25MHz, 312.5MHz, 625MHz | 0.9mm | 2.0 x 2.5 x 0.7 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK23L161L322L644I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 161.132813MHz, 322.265625MHz, 644.53125MHz | 0.9mm | 2.0 x 2.5 x 0.7 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK23R156R312R625I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 156.25MHz, 312.5MHz, 625MHz | 0.9mm | 2.0 x 2.5 x 0.7 | HCSL | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK31H050H100H125I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 50MHz, 100MHz, 125MHz | 1.06mm | 3.2 x 2.5 x 0.7 | LVCMOS | 30± PPM | 1.8 - 1.8 | Yes | e3 Sn | -40 to 85°C |
| XK33L106L212L425I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 106.25MHz, 212.5MHz, 425MHz | 1.06mm | 3.2 x 2.5 x 0.7 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK33L156L312L625I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 156.25MHz, 312.5MHz, 625MHz | 1.06mm | 3.2 x 2.5 x 0.7 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK33L161L322L644I | Active | Available | 2040 Apr | In Stock | LGA | 6# | Cut Tape | 3 | 161.132813MHz, 322.265625MHz, 644.53125MHz | 1.06mm | 3.2 x 2.5 x 0.7 | LVDS | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
| XK33R156R312R625I | Active | Available | 2040 Apr | Out of Stock | LGA | 6# | Cut Tape | 3 | 156.25MHz, 312.5MHz, 625MHz | 1.06mm | 3.2 x 2.5 x 0.7 | HCSL | 50± PPM | 3.3 - 3.3 | Yes | e3 Sn | -40 to 85°C |
- アプリケーションノート英語PDF 158 KB R31AN0057EU0100 Rev.1.00 2023年7月25日AI生成コンテンツ: Layout recommendations focus on optimizing thermal dissipation for ProXO II devices by managing junction temperature through proper PCB design and operating conditions. Key techniques include using thermal vias connected to ground and power planes, placing devices centrally away from PCB edges and high-power components, employing wider and thicker solder traces, and using thicker PCBs to enhance heat spread. Power supply design emphasizes quiet, well-regulated sources with close bypass capacitors. Clamshell test sockets require caution due to limited thermal dissipation. Reference layouts specify copper plane areas and via configurations to maintain device junction temperatures within safe limits.
推奨ドキュメント (1)
データシート (13)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- アプリケーションノート英語PDF 158 KB R31AN0057EU0100 Rev.1.00 2023年7月25日AI生成コンテンツ: Layout recommendations focus on optimizing thermal dissipation for ProXO II devices by managing junction temperature through proper PCB design and operating conditions. Key techniques include using thermal vias connected to ground and power planes, placing devices centrally away from PCB edges and high-power components, employing wider and thicker solder traces, and using thicker PCBs to enhance heat spread. Power supply design emphasizes quiet, well-regulated sources with close bypass capacitors. Clamshell test sockets require caution due to limited thermal dissipation. Reference layouts specify copper plane areas and via configurations to maintain device junction temperatures within safe limits.
アプリケーションノート、ホワイトペーパー (1)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
フィルター
適用されたフィルター
ソフトウェア/ツール
タイプでの検索
プロバイダでの検索
サンプルコード
アプリケーションでの検索
ファンクションでの検索
コンパイラでの検索
IDE に関するフィルタリング
シミュレーションモデル
Partner Solutions
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
シミュレーションモデル (1)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
Learn about how the ProXO2 family delivers the industry’s smallest package and uncompromised performance at 55fs typical phase jitter.
サポートコミュニティ
-
Interface2010年6月号付属のSH-2A基板で高速RAM上のプログラムが暴走する課題
Interface2010年6月号付属のSH-2A基板を使用して勉強しています。USBのアプリケーションを作るため、デバッガは「SCIF版のシリア ...
2012年6月17日 -
RX621マイコンでのSCI通信について
お世話になります _motoです。以前、シリアル通信についての質問をさせて頂きました。SCIポートの作成もして、SCI通信をし ...
2014年1月15日 -
R8C/M12Aのシリアルとポート出力のタイミング
7バイトを外部クロック同期シリアルで出力し、最終ビットの送出終了時にポートから信号(ゲート)を制御したいの ...
2013年12月2日