メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Phase jitter (12kHz to 20MHz): 55fs RMS (typ.) at 156.25MHz
  • Package options:
    • 1.8 × 1.4 × 0.85 mm (1.6 × 1.2 mm footprint compatible)
    • 2.0 × 1.6 × 0.85 mm
    • 2.5 × 2.0 × 0.7 mm
    • 3.2 × 2.5 × 0.7 mm
  • Factory programmable with up to three frequencies (from 50MHz to 1250MHz) and/or output types
  • Output types: LVCMOS, LVDS, HCSL, LVPECL, CML
  • Supply voltage: 1.8V, 2.5V or 3.3V
  • Total stability (including temperature, power supply, and aging):
    • ± 50ppm (2.5V, 3.3V)
  • Operating temperatures: -40°C to +85°C

説明

The XK devices are a second-generation follow-on to the XF ProXO high-performance oscillators designed for high-performance applications and are often referred to as ProXO II. The XK family is optimized for communications applications requiring ultra-low jitter and is available in the industry’s smallest package. Each device can be factory programmed with up to 3 frequencies and/or output types.

The differential oscillator supports 20 commonly used networking frequencies from 50MHz to 1250MHz. It features 55fs RMS jitter (typ.), excellent immunity to power supply noise and environmental hazards, industry-standard package sizes down to 1.8 x 1.4 mm and operating temperature support from -40°C to 85°C.

本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パラメータ

属性値
FunctionXO
Output TypeHCSL, LVCMOS, LVDS
Output Freq Range (MHz)50 - 1250
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Phase Jitter Max RMS (ps)0.055
Freq. Stability Total (± PPM)30, 50
Temp. Range (°C)-40 to 85°C
Product CategoryCrystal Oscillators

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA1.4 x 1.8 x 0.8560.55
LGA2.0 x 1.6 x 0.8560.73
LGA2.0 x 2.5 x 0.760.9
LGA3.2 x 2.5 x 0.761.06
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。
Part NumberStatusSamplesLongevityStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Output Freq (MHz)Pitch (mm)Pkg. Dimensions (mm)Output TypeFreq. Stability Total (± PPM)Supply Voltage (V)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
XK01H050H100H125IActiveAvailable2040 AprIn StockLGA6#Cut Tape350MHz, 100MHz, 125MHz0.55mm1.4 x 1.8 x 0.85LVCMOS30± PPM1.8 - 1.8Yese3 Sn-40 to 85°C
XK03L106L212L425IActiveAvailable2040 AprIn StockLGA6#Cut Tape3106.25MHz, 212.5MHz, 425MHz0.55mm1.4 x 1.8 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK03L156L312L625IActiveAvailable2040 AprOut of StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.55mm1.4 x 1.8 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK03L161L322L644IActiveAvailable2040 AprIn StockLGA6#Cut Tape3161.132813MHz, 322.265625MHz, 644.53125MHz0.55mm1.4 x 1.8 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK03R156R312R625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.55mm1.4 x 1.8 x 0.85HCSL50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK11H050H100H125IActiveAvailable2040 AprIn StockLGA6#Cut Tape350MHz, 100MHz, 125MHz0.73mm2.0 x 1.6 x 0.85LVCMOS30± PPM1.8 - 1.8Yese3 Sn-40 to 85°C
XK13L106L212L425IActiveAvailable2040 AprIn StockLGA6#Cut Tape3106.25MHz, 212.5MHz, 425MHz0.73mm2.0 x 1.6 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK13L156L312L625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.73mm2.0 x 1.6 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK13L161L322L644IActiveAvailable2040 AprIn StockLGA6#Cut Tape3161.132813MHz, 322.265625MHz, 644.53125MHz0.73mm2.0 x 1.6 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK13R156R312R625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.73mm2.0 x 1.6 x 0.85HCSL50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK21H050H100H125IActiveAvailable2040 AprIn StockLGA6#Cut Tape350MHz, 100MHz, 125MHz0.9mm2.0 x 2.5 x 0.7LVCMOS30± PPM1.8 - 1.8Yese3 Sn-40 to 85°C
XK23L106L212L425IActiveAvailable2040 AprIn StockLGA6#Cut Tape3106.25MHz, 212.5MHz, 425MHz0.9mm2.0 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK23L156L312L625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.9mm2.0 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK23L161L322L644IActiveAvailable2040 AprIn StockLGA6#Cut Tape3161.132813MHz, 322.265625MHz, 644.53125MHz0.9mm2.0 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK23R156R312R625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.9mm2.0 x 2.5 x 0.7HCSL50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK31H050H100H125IActiveAvailable2040 AprIn StockLGA6#Cut Tape350MHz, 100MHz, 125MHz1.06mm3.2 x 2.5 x 0.7LVCMOS30± PPM1.8 - 1.8Yese3 Sn-40 to 85°C
XK33L106L212L425IActiveAvailable2040 AprIn StockLGA6#Cut Tape3106.25MHz, 212.5MHz, 425MHz1.06mm3.2 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK33L156L312L625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz1.06mm3.2 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK33L161L322L644IActiveAvailable2040 AprIn StockLGA6#Cut Tape3161.132813MHz, 322.265625MHz, 644.53125MHz1.06mm3.2 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK33R156R312R625IActiveAvailable2040 AprOut of StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz1.06mm3.2 x 2.5 x 0.7HCSL50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C

サポートコミュニティ

  1. Interface2010年6月号付属のSH-2A基板で高速RAM上のプログラムが暴走する課題

    Interface2010年6月号付属のSH-2A基板を使用して勉強しています。USBのアプリケーションを作るため、デバッガは「SCIF版のシリア ...

    2012年6月17日
  2. RX621マイコンでのSCI通信について

    お世話になります _motoです。以前、シリアル通信についての質問をさせて頂きました。SCIポートの作成もして、SCI通信をし ...

    2014年1月15日
  3. R8C/M12Aのシリアルとポート出力のタイミング

    7バイトを外部クロック同期シリアルで出力し、最終ビットの送出終了時にポートから信号(ゲート)を制御したいの ...

    2013年12月2日