メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Frequency range: 15MHz to 2100MHz
  • Output types: CML, LVDS, LVPECL, HCSL
  • Phase jitter (12kHz to 20MHz): 120fs typical (150fs max)
  • Supply voltage: 1.8V, 2.5V or 3.3V
  • Package options:
    • 2.5mm x 2.0mm x 1.0mm
    • 3.2mm x 2.5mm x 0.85mm
    • 5.0mm x 3.2mm x 0.85mm
  • Frequency stability: ± 25ppm
    • Operating temperatures: -40 °C to +85 °C
  • Frequency stability: ± 50ppm
    • Operating temperatures: -40 °C to +105 °C

説明

The XF is a quartz-based PLL clock oscillator family with <150fs phase jitter offered in three package options: 2.5mm x 2.0mm, 3.2mm x 2.5mm, and 5.0mm x 3.2mm packages. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources. The XF is a quartz-based PLL oscillator with a key focus on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The XF devices are available in a wide frequency range from 15MHz to 2100MHz.

Short lead-time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design makes the XF series an excellent choice over the conventional technologies. The XF family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ± 50ppm for -40 °C to +105 °C. This XF family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パラメータ

属性値
FunctionXO, XO, VCXO
Output TypeCML, HCSL, LVDS, LVPECL
Output Freq Range (MHz)15 - 2100
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Phase Jitter Max RMS (ps)0.15
Freq. Stability Total (± PPM)25, 50
Temp. Range (°C)-40 to +85°C, -40 to 85°C, -40 to 105°C
Product CategoryCrystal Oscillators

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.0 x 2.5 x 1.0120.4
LGA2.5 x 3.2 x 0.8581.25
LGA5.0 x 3.2 x 0.8581.27
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Output Freq (MHz)Output TypePitch (mm)Pkg. Dimensions (mm)Supply Voltage (V)Freq. Stability Total (± PPM)FunctionQty. per Reel (#)Reel Size (in)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
XFC315837.500000KActiveAvailable2040 AprOut of StockLGA1ku | $4.248#Cut Tape3837.5MHzCML1.25mm2.5 x 3.2 x 0.851.8 - 1.850± PPMXO2500#7inYese4 Au-40 to 105°CTAIWANTAIWAN
XFL216100.000000IActiveAvailable2040 AprIn StockDFN1ku | $3.7112#Cut Tape3100MHzLVDS0.4mm2.0 x 2.5 x 1.01.8 - 1.825± PPMXO, VCXO2500#7inYese3 Sn-40 to 85°CMALAYSIATAIWAN
XFL336156.250000IActiveAvailable2040 AprIn StockLGA1ku | $5.498#Cut Tape3156.25MHzLVDS1.25mm2.5 x 3.2 x 0.853.3 - 3.325± PPMXO2500#7inYese4 Au-40 to 85°CTAIWANTAIWAN
XFL526125.000000IActiveAvailable2040 AprIn StockLGA1ku | $4.478#VARR3125MHzLVDS1.27mm5.0 x 3.2 x 0.852.5 - 2.525± PPMXO013inYese4 Au-40 to 85°CTAIWANTAIWAN
XFN336100.000000IActiveAvailable2040 AprIn StockLGA1ku | $5.498#Cut Tape3100MHzHCSL1.25mm2.5 x 3.2 x 0.853.3 - 3.325± PPMXO2500#7inYese4 Au-40 to 85°CTAIWANTAIWAN
XFN516100.000000IActiveAvailable2040 AprIn StockLGA1ku | $4.478#VARR3100MHzHCSL1.27mm5.0 x 3.2 x 0.851.8 - 1.825± PPMXO013inYese4 Au-40 to 85°CTAIWANTAIWAN
XFP236156.250000IActiveAvailable2040 AprIn StockDFN1ku | $5.4912#Cut Tape3156.25MHzLVPECL0.4mm2.0 x 2.5 x 1.03.3 - 3.325± PPMXO2500#7inYese3 Sn-40 to 85°CMALAYSIATAIWAN
XFP236312.500000IActiveAvailable2040 AprIn StockDFN1ku | $3.7112#Cut Tape3312.5MHzLVPECL0.4mm2.0 x 2.5 x 1.03.3 - 3.325± PPMXO2500#7inYese3 Sn-40 to 85°CMALAYSIATAIWAN
XFP236A00.000000IActiveAvailable2040 AprOut of StockDFN12#Cut Tape31000MHzLVPECL0.4mm2.0 x 2.5 x 1.03.3 - 3.325± PPMXO2500#7inYese3 Sn-40 to +85°C
XFP336312.500000IActiveAvailable2040 AprIn StockLGA1ku | $4.248#Cut Tape3312.5MHzLVPECL1.25mm2.5 x 3.2 x 0.853.3 - 3.325± PPMXO2500#7inYese4 Au-40 to 85°CTAIWANTAIWAN
XFP536625.000000IActiveAvailable2040 AprIn StockLGA1ku | $4.478#VARR3625MHzLVPECL1.27mm5.0 x 3.2 x 0.853.3 - 3.325± PPMXO013inYese4 Au-40 to 85°CTAIWANTAIWAN

Renesas Boards & Kits