メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Dual solid-state potentiometers
  • Individual Up/Down interfaces
  • 32 wiper tap points per potentiometer
  • Wiper position stored in nonvolatile memory and recalled on power-up
  • 31 resistive elements per potentiometer
  • Temperature compensated
  • Maximum resistance tolerance of ±25%
  • Terminal voltage, 0 to VCC
  • Low power CMOS
  • VCC = 2.7V to 5.5V.
  • Active current, 200µA typical per potentiometer
  • Standby current, 4µA max per potentiometer
  • High reliability
  • Endurance 200,000 data changes per bit
  • Register data retention, 100 years
  • RTOTAL value = 12.5kΩ, 50kΩ
  • Package
  • 14 Ld TSSOP
  • Pb-free available (RoHS compliant)

説明

Support is limited to customers who have already adopted these products.

The Intersil X93256 is a dual digitally controlled potentiometer (XDCP). The device consists of two resistor arrays, wiper switches, a control section, and nonvolatile memory. The wiper positions are controlled by individual Up/Down interfaces. A potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. The position of each wiper element is controlled by a set of independent CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. Each potentiometer is connected as a three-terminal variable resistor and can be used in a wide variety of applications including:

  • Bias and Gain control
  • LCD Contrast Adjustment
Part NumberStatusSamplesStockPackageCarrier TypeMOQ
X93256UV14IZ-2.7ObsoleteN/AOut of StockTSSOPTube2280
X93256UV14IZ-2.7T1ObsoleteN/AIn StockTSSOPReel2500
X93256WV14IZ-2.7ObsoleteN/AIn StockTSSOPTube2280
X93256WV14IZ-2.7T1ObsoleteN/AOut of StockTSSOPReel2500
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。