メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
DisplayPort Timing Controller

パッケージ情報

Pkg. Type:TQFP
Pkg. Code:EMG100
Lead Count (#):100
Pkg. Dimensions (mm):14.0 x 14.0 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTQFP
Lead Count (#)100
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)14
MOQ90
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)37.5 - 200
Output Typemini-LVDS
Package Area (mm²)196
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 14.0 x 1.0
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)14

説明

The VPP1603 is a general purpose timing controller with integrated DisplayPort receiver. Featuring low power consumption, VPP1603 is designed to drive mini-LVDS column drivers of notebook LCD panels that support a DisplayPort link.